257 Slim design The floor standing Daikin Altherma HPC has a depth of only 135 mm that fits any house or apartment. Its optimised design was rewarded with the Reddot Design Award 2020. Fast and high capacity The Daikin Altherma HPC combines the advantages of residential underfloor heating and radiators. It delivers high-capacity heating or cooling faster and can be set at ultra-low temperatures (35/30 °C regime). FWXV10ABTV3(R) Length: 999 mm FWXV15ABTV3(R) Length: 1,199 mm FWXV20ABTV3(R) Length: 1,399 mm Depth: 135 mm Controls Daikin offers a wide variety of controllers that are functional and have a great design. J Built-in controller J ON/OFF J In combination with external thermostats EKPCBO J Built-in controller J 4 speed settings EKRTCTRL2 J Built-in controller J Fully modulating J Multicolor display J Wall controller J Fully modulating J In combination with EKWHCTRL0 EKRTCTRL1 EKWHCTRL1 Discreet As the unit reaches its set point, a continuous modulating fan gradually reduces its speed and creates less noise. For the wall mounted and concealed units, the sound pressure measures 25dB(A) at 1m when the fan is on low-speed setting. Even lower sound pressure in super-silent mode (night mode). Heat pump convectors - Floor standing model J Wall controller J Fully modulating J In combination with EKWHCTRL0 J Includes indoor air quality sensor EKWHCTRL1A 601 mm Sound pressure* *at 1 meter. 28 dBA Daikin Altherma HPC talking 60 dBA falling leaves 20 dBA whisper 30 dBA rain 50 dBA
RkJQdWJsaXNoZXIy MTE0MTkzMg==