258 Wall-mounted model Slim design Daikin Altherma HPC is a compact unit made of a design metal casing including all valves. Compactness J Wall controller J Fully modulating J For models FWXTABTV3(L) EKWHCTRL1 Controls Choice of: J Fully modulating controller allowing for remote control of the unit. J Infrared remote controller and on-board touch panel. FWXT10ABTV3(C)(L)(CL) Length: 902 mm Depth: 128 mm 335 mm FWXT15ABTV3(C)(L)(CL) Length: 1,102 mm FWXT20ABTV3(C)(L)(CL) Length: 1,302 mm Slim depth The depth of 128 mm is an outstanding technical achievement that ensures a perfect fit in any home. More space for valves Ease of installation: the space for hydraulic valves is wide and easily accessible. Modulated airflow When there is less heating demand, the unit modulates its airflow to slow down the fan rate, and in the process, lowers the operational sound. 1 1 3 3 2 2 Infrared remote controller Heat pump convectors - Wall-mounted model Thanks to its slim design, our wall-mounted unit blends in with your interior discreetly while helping you save valuable floor space. J Remote J Fully modulating J For models FWXT-ABTV3C(L)
RkJQdWJsaXNoZXIy MTE0MTkzMg==