03_ECPEN26-500_Heating

260 FWXV-ABTV3 FWXV-ABTV3(R) Floor standing Heat pump convector The optimised cooling and heating combination of efficiency, comfort and flexibility J High heating/cooling capacity through forced convection J Sound pressure 25 dB(A) at 1m J Pipe connection on the left hand side J Pipe connection on the right hand side J Optimized for combination with heat pumps, flow T (°C) down to 35 °C in heating mode J Thanks to an optional CO 2 sensor, fresh air is supplied in the room when CO2 levels are above threshold FWXV-ATV3 FWXV-ATV3R Indoor Unit FWXV 10ABTV3 10ABTV3R 15ABTV3 15ABTV3R 20ABTV3 20ABTV3R Cooling capacity 7/12°C Min./Med./Max. kW 0.78/1.11/1.62 1.10/1.65/2.64 1.13/1.98/2.99 Sensible cooling capacity 7/12°C Min./Med./Max. kW 0.58/0.71/1.25 0.82/1.15/1.91 0.85/1.55/2.33 Heating capacity 45/40°C Min./Med./Max. kW 0.87/1.27/1.96 1.12/1.83/2.86 1.11/2.32/3.50 Power input Min./Med./Max. W 6.00/10.00/19 6.00/10.00/19.00 7.00/13.00/25 7.00/13.00/25.00 8.00/15.00/31 8.00/15.00/31.00 Fan speed Min./Med./Max. rpm 720.00/1,220.00/1,700.00 Casing Material Sheet metal Dimensions Unit HeightxWidthxDepth mm 601x999x135 601x1,199x135 601x1,399x135 Packed unit HeightxWidthxDepth mm 690x1,230x210 690x1,430x210 690x1,630x210 Weight Unit kg 20 23 26 Packed unit kg 21 24 27 Packing Material Carton Weight kg 1 Heat exchanger Quantity 1 Internal coil volume l 0.8 1.1 1.5 Charging Operating pressure bar 10 Water circuit Piping connections diameter in xinch 3/4 Piping material COPPER Water circuit - water pressure drop Heating 45/40°C Min./Med./Max. kPa 7.00/8.00/11.00 9.00/14.00/23.00 8.00/15.00/22.00 Cooling 7/12°C Min./Med./Max. kPa 7.00/8.00/11.00 9.00/14.00/23.00 8.00/15.00/22.00 Water circuit - water flow rate Heating 45/40°C Min./Med./Max. kg/h 150.00/220.00/340.00 200.00/320.00/500.00 190.00/400.00/610.00 Cooling 7/12°C Min./Med./Max. kg/h 130.00/190.00/280.00 190.00/280.00/450.00 190.00/340.00/510.00 Water circuit Pressure Heating Max. bar 10 Sound power level Min./Med./Max. dBA 40/47/56.0 42/49/57.0 43/50/58.0 Operation range Heating Water side Min.~Max. °C 30~85 Cooling Water side Min.~Max. °C 5~18 Indoor installation Ambient Min.~Max. °CDB 0~45 Control systems Infrared remote control No Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Electrical power consumption Max./Standby W 19/3 25/4 31/5 Current Maximum running current Cooling/Heating A 0.15/0.15 0.21/0.21 0.27/0.27

RkJQdWJsaXNoZXIy MTE0MTkzMg==