03_ECPEN26-500_Heating

261 FWXT-ATV3C FWXT-ATV3(C)(L)(CL) Wall mounted Heat pump convector The optimised cooling and heating combination of efficiency, comfort and flexibility J High heating/cooling capacity through forced convection J Pipe connection on the right and left hand side J Optimized for combination with heat pumps, flow T (°C) down to 35 °C in heating mode J Wall mounted indoor unit J The unit is equipped with a control display that works with an infrared remote controller FWXT-ATV3 FWXT-ATV3C FWXT-ATV3L FWXT-ATV3CL Indoor Unit FWXT 10ABTV(L)(C)(CL) 15ABTV3(L)(C)(CL) 20ABTV3(L)(C)(CL) Cooling capacity 7/12°C Min./Med./Max. kW 0.49/0.88/1.24 0.62/1.08/1.61 0.70/1.21/1.94 Sensible cooling capacity 7/12°C Min./Med./Max. kW 0.37/0.70/0.98 0.52/0.86/1.27 0.57/1.02/1.52 Heating capacity 45/40°C Min./Med./Max. kW 0.55/1.00/1.50 0.79/1.36/2.01 0.74/1.55/2.13 Power input Min./Med./Max. W 5.00/8.00/19.00 5.00/9.00/20.00 5.00/10.00/29.00 Fan speed Min./Med./Max. rpm 680.00/1,100.00/1,500.00 Casing Material Sheet metal Dimensions Unit HeightxWidthxDepth mm 335x902x128 335x1,102x128 335x1,302x128 Packed unit HeightxWidthxDepth mm 490x1,030x210 490x1,230x210 490x1,430x210 Weight Unit kg 14.0 16.0 19.0 Packed unit kg 15 17 20 Packing Material Carton Weight kg 1 Heat exchanger Quantity 1 Internal coil volume l 0.5 0.61 0.77 Charging Operating pressure bar 10 Water circuit inch inch xin 3/4 Piping material COPPER Water circuit - water pressure drop Heating 45/40°C Min./Med./Max. kPa 5.10/12.00/16.30 4.81/6.30/7.20 6.00/6.40/8.10 Cooling 7/12°C Min./Med./Max. kPa 4.80/10.50/11.70 4.70/5.60/5.10 5.50/5.40/5.30 Water circuit - water flow rate Heating 45/40°C Min./Med./Max. kg/h 100.00/170.00/260.00 140/240/350 150.00/300.00/420.00 Cooling 7/12°C Min./Med./Max. kg/h 80.00/150.00/210.00 110/190/280 120.00/210.00/330.00 Water circuit Pressure Heating Max. bar 10 Sound power level Min./Med./Max. dBA 35/46/53.0 36/47/54.0 37/48/55.0 Operation range Heating Water side Min.~Max. °C 30~85 Cooling Water side Min.~Max. °C 5~18 Indoor installation Ambient Min.~Max. °CDB 0~45 Control systems Infrared remote control For FWXT-ATV3(C)(CL) Power supply Phase/Hz/V Hz/V 1~/50/230 Electrical power consumption W/W W 19/3 20/4 29/5 Current Maximum running current A/A A 0.16/0.16 0.18/0.18 0.24/0.24

RkJQdWJsaXNoZXIy MTE0MTkzMg==