03_ECPEN26-500_Heating

268 Solar panel - Overview EKSV21P - small vertical model Material list for standard solar panel systems for hot water preparation and heating support EKSV21P Solar panel EKSV21P Number of solar panels Type of installation Article Type Order No. 2 On-roof Quantity 2 In-roof Quantity 3 On-roof Quantity 3 In-roof Quantity 4 On-roof Quantity 4 In-roof Quantity 5 On-roof Quantity 5 In-roof Quantity Solar panel EKSV21P 16 20 12-RTX 2 2 3 3 4 4 5 5 Solar panel connection FIX-VBP 16 20 16-RTX 1 1 2 2 3 3 4 4 Installation rail for individual solar panel FIX MP 100 16 20 66 2 2 3 3 4 4 5 5 On-roof installation kit for one solar panel DB+P) (2 roof hooks per kit) FIX-ADDP 16 20 85 42) 0 62) 0 82) 0 102) 0 In-roof installation package, basic storage for two solar panel IB EKSV21P 16 20 17 0 1 0 1 0 1 0 1 In-roof installation package, additional storage for central solar panel IE EKSV21P 16 20 18 0 0 0 1 0 2 0 3 Material list standard solar panels with Drain-back system Type of installation Type Order No. On-roof Quantity In-roof Quantity Control and pump unit RPS 4 EKSRPS4A 1 1 Support for connecting pipe solar panel TS 16 42 45 1 1 Connection pipe solar panel CON 15 16 47 32 1 1 Roof penetration pack solar panel on-roof EKSRCAP EKSRCRP EKSRCAP anthracite EKSRCRP red 1 0 Installation accessories, solar panel in-roof RCIP 16 20 37-RTX 0 1 Nominal volume, complete system Number of solar panels 2 3 4 5 Connecting line 15 m DN 16 DN 16 DN 20 DN 20 Nominal system volume (L) 20.2 21.5 22.8 24.1 Material list solar panels with pressurised system 1) Number of solar panels Article Type Order No. up to 2 Quantity up to 3 Quantity 4 to 5 Quantity Controller EKSDSR1A EKSDSR1A 1 1 1 Pressure station solar panel EKSRDS2A EKSRDS2A 1 1 1 Solar panel pressurised solar line DN16 15 m CON 15P16 16 20 73 1 1 0 Solar panel pressurised solar connection kit DN16 CON CP16 16 20 75 1 1 0 Solar panel pressurised solar line DN20 15 m CON 15P20 16 20 74 0 0 1 Solar panel pressurised solar connection kit DN20 CON CP20 16 20 76 0 0 1 Solar panel expansion vessel 12 L * MAG S12 16 20 70 1 0 0 Solar panel expansion vessel 25 L * MAG S 25 16 20 50 0 1 0 Solar panel expansion vessel 35 L * MAG S 35 16 20 51 0 0 1 Installation material solar panel with pressure system 1) RCP EKSRCP 1 1 1 Drain-back system Pressurised system DB) Only required for installations with drain-back system. P) Only required for pressurised installations. * Standard recommendation, after detailed expansion vessel calculation, other expansion vessels may be necessary. 1) The roof penetration for on-roof and flat roof installation is to be provided by the customer. The solar fluid must be ordered separately. 2) The number of roof hooks must be checked if necessary (see installation instructions ADM).

RkJQdWJsaXNoZXIy MTE0MTkzMg==