03_ECPEN26-500_Heating

269 Solar panel - Overview EKSV26P - standard vertical model Material list for standard solar panel systems for hot water preparation and heating support EKSV26P Solar panel EKSV26P Number of solar panels Type of installation / Article Type Order No. 2 On-roof Quantity 2 In-roof Quantity 2 Flat roof Quantity 3 On-roof Quantity 3 In-roof Quantity 3 Flat roof Quantity 4 On-roof Quantity 4 In-roof Quantity 4 Flat roof Quantity 5 On-roof Quantity 5 In-roof Quantity 5 Flat roof Quantity Solar panel EKSV26P EKSV26P 2 2 2 3 3 3 4 4 4 5 5 5 Solar panel connection FIX-VBP 16 20 16 - RTX 1 1 1 2 2 2 3 3 3 4 4 4 Mounting rail single collector FIX MP 130 16 20 67 2 2 2 3 3 3 4 4 4 5 5 5 On-roof installation pack for one solar panel DB+P) (2 roof hooks per kit) FIX-ADDP 16 20 85 42) 0 0 62) 0 0 82) 0 0 102) 0 0 In-roof installation kit, basic flashing for two solar panels IB V26P 16 20 19 0 1 0 0 1 0 0 1 0 0 1 0 In-roof installation pack, additional flashing for central solar panel IE V26P 16 20 20 0 0 0 0 1 0 0 2 0 0 3 0 Flat-roof frame, basic pack for two solar panels FB V26P 16 20 58 0 0 1 0 0 1 0 0 1 0 0 1 Flat-roof frame, expansion pack additional solar panel FE V26P 16 20 59 0 0 0 0 0 1 0 0 2 0 0 3 Material list standard solar panels with Drain-back system Number of solar panels Installation type / Article Type Order No. On-roof Quantity In-roof Quantity Flat roof Quantity Control and pump unit EKSRPS4A EKSRPS4A 1 1 1 Additional support troughs for connecting pipe solar panel TS 16 42 45 1 1 1 Connection pipe solar panel CON 15 16 47 32 1 1 1 Roof penetration pack solar panel on-roof EKSRCAP EKSRCRP EKSRCAP Anthracite EKSRCAP Red 1 0 0 Installation accessories, solar panel in-roof RCIP 16 20 37-RTX 0 1 0 Roof penetration pack solar panel flat roof RCFP 16 20 38-RTX 0 0 1 Material list solar panels with pressurised system 1) Number of solar panels Installation type / Article Type Order No. up to 2 Quantity up to 3 Quantity 4 to 5 Quantity Controller EKSDSR1A EKSDSR1A 1 1 1 Pressure station solar panel EKSRDS2A EKSRDS2A 1 1 1 Solar panel pressurised solar line DN16 15 m CON 15P16 16 20 73 1 1 0 Solar panel pressurised solar connection kit DN16 CON CP16 16 20 75 1 1 0 Solar panel pressurised solar line DN20 15 m CON 15P20 16 20 74 0 0 1 Solar panel pressurised solar connection kit DN20 CON CP20 16 20 76 0 0 1 Solar panel expansion vessel 12 L * MAG S12 16 20 70 1 0 0 Solar panel expansion vessel 25 L * MAG S 25 16 20 50 0 1 0 Solar panel expansion vessel 35 L * MAG S 35 16 20 51 0 0 1 Installation material solar panel with pressure system 1) RCP EKSRCP 1 1 1 Nominal volume, complete system Number of solar panels 2 3 4 5 Connecting line 15 m DN16 DN16 DN20 DN20 Nominal system volume (L) 21 22.7 24.4 26.1

RkJQdWJsaXNoZXIy MTE0MTkzMg==