03_ECPEN26-500_Heating

270 Solar panel - Overview EKSH26P - standard horizontal model Material list for standard solar panel systems for hot water preparation and heating support EKSH26P Solar panel H26 P Number of solar panels Type of installation Article Type Order No. 1 On-roof Quantity 1 Flat roof Quantity 2 On-roof Quantity 2 Flat roof Quantity 3 On-roof Quantity 3 Flat roof Quantity 4 On-roof Quantity 4 Flat roof Quantity 5 On-roof Quantity 5 Flat roof Quantity Solar panel EKSH26P EKSH26P 1 1 2 2 3 3 4 4 5 5 Solar panel connection FIX-VBP 16 20 16 - RTX 0 0 1 1 2 2 3 3 4 4 Installation rail guide for individual solar panel FIX MP 200 16 20 68 1 1 2 2 3 3 4 4 5 5 On-roof installation pack for one solar panel P) (4 roof hooks per kit) FIX-ADDP 16 20 85 22) 0 42) 0 62) 0 82) 0 102) 0 Flat roof support frame basic kit for one solar panel FB H26P 16 20 60 0 1 0 1 0 1 0 1 0 1 Flat roof trestle Extension pack for one additional solar panel FE H26P 16 20 61 0 0 0 1 0 2 0 3 0 4 Nominal volume, complete system Number of solar panels 2 3 4 5 Connecting line 15 m DN16 DN16 DN 0 DN20 Nominal system volume (L) 21.6 23.9 26 28.1 Material list solar panels with pressurised system 1) Number of solar panels Installation type / Article Type Order No. up to 3 Quantity 4 to 5 Quantity Pressurised thermal store EKHWP500PB EKHWP500PB 1 1 Controller EKSDSR1A EKSDSR1A 1 1 Pressure station solar panel EKSRDS2A EKSRDS2A 1 1 Solar panel pressurised solar line DN16 15 m CON 15P16 16 20 73 1 0 Solar panel pressurised solar connection kit DN16 CON CP16 16 20 75 1 0 Solar panel pressurised solar line DN20 15 m CON 15P20 16 20 74 0 1 Solar panel pressurised solar connection kit DN20 CON CP20 16 20 76 0 1 Solar panel expansion vessel 12 L * MAG S12 16 20 70 0 0 Solar panel expansion vessel 25 L * MAG S 25 16 20 50 1 0 Solar panel expansion vessel 35 L * MAG S 35 16 20 51 0 1 Installation material solar panel with pressure system 1) RCP EKSRCP 1 1 Pressurised system DB) Only required for installations with drain-back system. P) Only required for pressurised installations. * Standard recommendation, after detailed expansion vessel calculation, other expansion vessels may be necessary. 1) The roof penetration for on-roof and flat roof installation is to be provided by the customer. The solar fluid must be ordered separately. 2) The number of roof hooks must be checked if necessary (see installation instructions ADM).

RkJQdWJsaXNoZXIy MTE0MTkzMg==