272 Article Type Order No. High-efficiency flat solar panel EKSV21P (2,000 x 1,006 x 85 mm), solar panel area 1.79 m², Weight 35kg, water content 1.3 l. Max. 6 bar. EKSV21P EKSV21P High-efficiency flat solar panel EKSV26P (2,000 x 1,300 x 85 mm), solar panel area 2.35 m², Weight 42kg, water content 1.7 l. Max. 6 bar. EKSV26P EKSV26P High-efficiency flat solar panel EKSH26P (1,300 x 2,000 x 85 mm), solar panel area 2.35 m², Weight 42kg, water content 2.1 l. Max. 6 bar. EKSH26P EKSH26P Solar panel connection Installation profile connector, expansion joints and double clamping blocks. FIX-VBP 16 20 16-RTX Installation profile rail for EKSV21P Consisting of installation profile rails and solar panel securing clips. FIX MP 100 16 20 66 Installation profile rail for EKSV26P Consisting of installation profile rails and solar panel securing clips. FIX MP 130 16 20 67 Installation profile rail for EKSH26P Consisting of installation profile rails and solar panel securing clips. FIX MP 200 16 20 68 Support for connecting pipe solar panel Support troughs (5 in number, length, in each case, 1.3 m) for support of the solar panel plastic connection lines in Drain-Back. TS 16 42 45 On-roof installation pack slate 4 roof hooks for flat roofing, e.g. slate, for one solar panel. FIX ADS 16 47 23 On-roof installation pack MULTI 2 height-adjustable roof hooks for drain-back and pressure system, including mounting materials. FIX-ADDP 16 20 85 Roof holder for corrugated covering 4 holders including fixing material for one solar panel. FIX-WD 16 47 03-RTX Roof holder for welded sheet metal covering 4 holders including fixing material for one solar panel. Note: for on-roof installation only. FIX-BD 16 47 04-RTX High-efficiency flat solar panels Stable watertight solar panel frame made of black anodised aluminium, highly special coating and safety glass, lowreflection, efficient heat insulation of the solar panel back plane with mineral wool. The minimum efficiency of the solar panel is more than 525kWh/m2 per year (location: Würzburg, Germany). Suitable for drain-back and pressurised systems. Solar heating systems Solar panels for pressurised use and Drain-back system
RkJQdWJsaXNoZXIy MTE0MTkzMg==