03_ECPEN25-500_Heating

299 Protect system plate The Protect system plate consists of a nub plate with an additional surface protection layer made of deep-drawn polystyrene to protect the heating pipe during installation. Systems: Monopex Tacker system The Daikin tacker panel for underfloor heating pipes is available as a folding panel and roller track with laminated, high-strength film, and is ideal for laying heating pipes over large surfaces (e.g. commercial buildings). Systems: Monopex Room controller The room thermostat ensures convenient and individual control of the room temperature and impresses with its flat design and construction. Versions: Wireless version J Wireless without battery Wired version J LED display: Heating/cooling (red/blue) J Read all status messages RMX heating circuit manifold Heating circuit manifold made of heat-stabilised, glass fiber reinforced polyamide. For all Daikin underfloor heating and radiator connection systems. Basic module with integrated power pack and clock module J Basic module with integrated power pack to supply the control unit (wireless and wired) plus optional clock module J Optimal interface to Daikin heat generators Monopex The underfloor heating for low system temperatures. Ideal in combination with heat pumps. J Monopex 14 for floor structures with system or tacker panel, wall heating and the Daikin milling system J Monopex 16 (for France) for floor installation with system or tacker panels J Monopex 17 for floor installation with system or tacker panels J Monopex 20 for commercial and industrial surfaces RMV heating circuit distributor Heating circuit manifold in stainless steel. For all Daikin underfloor heating and radiator connection systems. Clip rail for wall heating Clip rail combined with Monopex 14 for wall heating. Systems: Monopex 14 Clock module to supplement basic module: J 2 reduction times for heating circuits J Pump stopping time J Removable from the basic module for easy operation

RkJQdWJsaXNoZXIy MTE0MTkzMg==