03_ECPEN25-500_Heating

309 FWXT-ABTV3(C)(L)(CL) FWXT-ATV3 FWXT-ATV3C FWXT-ATV3L FWXT-ATV3CL Indoor unit FWXT10ABTV3(C)(L)(CL) FWXT15ABTV3(C)(L)(CL) FWXT20ABTV3(C)(L)(CL) Cooling capacity at 7/12 °C Min. kW 0.49 0.62 0.70 Med. kW 0.88 1.08 1.21 Max. kW 1.24 1.61 1.94 Sensible cooling capacity at 7/12 °C Min. kW 0.37 0.52 0.57 Med. kW 0.70 0.86 1.02 Max. kW 0.98 1.27 1.52 Heating capacity at 45/40 °C Min. kW 0.55 0.79 0.74 Med. kW 1 1.36 1.55 Max. kW 1.50 2.01 2.13 Power input Min. W 5 Mid. W 8 9 10 Max. W 19 20 29 Fan speed Min. RPM 680 Med. RPM 1,100 Max. RPM 1,500 Casing Colour White, RAL 9003 Material Metal sheet Dimensions Unit Height mm 335 Width mm 902 1,102 1,302 Depth mm 128 Packed unit Height mm 490 Width mm 1,030 1,230 1,430 Depth mm 210 Weight Unit kg 14 16 19 Packed unit kg 15 17 20 Packing Material Carton Weight kg 1 Heat exchanger Quantity 1 Internal coil volume l 0.50 0.61 0.77 Max Operating pressure bar 10 Water circuit Piping connections diameter inch 3/4" male Piping material Copper Heating - Water pressure drop at 45/40 °C Min. kPa 5.10 4.81 6 Med. kPa 12 6.30 6.40 Max. kPa 16.30 7.20 8.10 Cooling - Water pressure drop at 7/12 °C Min. kPa 4.80 4.70 5.50 Med. kPa 10.50 5.60 5.40 Max. kPa 11.70 5.10 5.30 Heating - Water flow rate at 45/40 °C Min. kg/h 100 140 150 Med. kg/h 170 240 300 Max. kg/h 260 350 420 Cooling - Water flow rate at 7/12 °C Min. kg/h 80 110 120 Med. kg/h 150 190 210 Max. kg/h 210 280 330 Pressure Heating/Max. bar 10 Sound power level Min. dBA 35 36 37 Med. dBA 46 47 48 Max. dBA 53 54 55 Operation range Heating Water side Min. °C 30 Max. °C 85 Cooling Water side Min. °C 5 Max. °C 18 Indoor installation Ambient Min. °CDB 0 Max. °CDB 45 Control systems Infrared remote control yes for -C models On-board control yes Electrical specifications FWXT10ABTV3(C)(L)(CL) FWXT15ABTV3(C)(L)(CL) FWXT20ABTV3(C)(L)(CL) Power supply Phase 1 Frequency Hz 50 Voltage V 230 Electrical power consumption Max. W 19 20 29 Standby W 3 4 5 Current Maximum running current A 0.16 0.18 0.24 Heat pump convectors

RkJQdWJsaXNoZXIy MTE0MTkzMg==