310 FWXM-ATV3(R) FWXM-ATV3 FWXM-ATV3R Indoor unit FWXM10ATV3(R) FWXM15ATV3(R) FWXM20ATV3(R) Cooling capacity at 7/12 °C Min. kW 0.75 1.15 1.32 Med. kW 1.36 2.08 2.39 Max. kW 2.12 2.81 3.30 Sensible cooling capacity at 7/12 °C Min. kW 0.59 0.83 1.02 Med. kW 1.07 1.51 1.84 Max. kW 1.72 2.11 2.71 Heating capacity at 45/40 °C Min. kW 0.82 1.20 1.47 Med. kW 1.53 2.16 2.59 Max. kW 2.21 3.02 3.81 Power input Min. W 4 6 5 Med. W 8 11 11 Max. W 19 20 29 Fan speed Min. RPM 680 Med. RPM 1,100 Max. RPM 1,500 Casing Material No casing Dimensions Unit Height mm 576 Width mm 725 925 1,125 Depth mm 126 Packed unit Height mm 690 Width mm 830 1,030 1,230 Depth mm 210 Weight Unit kg 12 15 18 Packed unit kg 13 16 19 Packing Material Carton Weight kg 1 Heat exchanger Quantity 1 1 1 Internal coil volume l 0.80 1.13 1.46 Max Operating pressure bar 10 Water circuit Piping connections diameter inch 3/4" male Piping material Copper Heating - Water pressure drop at 45/40 °C Min. kPa 1.50 2.70 3 Med. kPa 4.30 9.30 8.90 Max. kPa 1.90 19.10 21.20 Cooling - Water pressure drop at 7/12 °C Min. kPa 1.90 2.70 2.50 Med. kPa 4.30 9.90 8.80 Max. kPa 8.20 17.10 18 Heating - Water flow rate at 45/40 °C Min. kg/h 141 206 253 Med. kg/h 263 372 445 Max. kg/h 380 519 655 Cooling - Water flow rate at 7/12 °C Min. kg/h 129 198 227 Med. kg/h 234 358 411 Max. kg/h 365 483 568 Pressure Heating/Max. bar 10 Sound power level Min. dBA 35 36 36 Med. dBA 45 46 47 Max. dBA 53 54 55 Operation range Heating Water side Min. °C 30 Max. °C 85 Cooling Water side Min. °C 5 Max. °C 18 Indoor installation Ambient Min. °CDB 0 Max. °CDB 45 Control systems Infrared remote control no On-board control no Electrical specifications FWXM10ATV3(R) FWXM15ATV3(R) FWXM20ATV3(R) Power supply Phase 1 Frequency Hz 50 Voltage V 230 Electrical power consumption Max. W 19 20 29 Standby W 3 4 5 Current Maximum running current A 0.16 0.18 0.26 Heat pump convectors
RkJQdWJsaXNoZXIy MTE0MTkzMg==