04_ECPEN26-500_Split

2026 NEW Split Residential air to air solutions

280 New built house Daikin Altherma Daikin Altherma Daikin Altherma Add On (Monobloc heat pump) LT / HT / Hybrid / GEO LT / GEO Residential air-to-air heat pump solutions according to your customer’s needs 8 reasons to buy a Daikin (multi-)split system Best performance and highest energy efficiencies in cooling and heating Best comfort throughout the year, thanks to the intelligent sensors and airflow techniques Reliability thanks to best technologies and service Connectivity: remote monitoring and WLAN available Multi connection up to 5 ports Top indoor air quality through unique filtration Highest quality standards: from parts to production Iconic and award-winning design Air-to-air heat pumps Indoor Air Quality Multi Multi+ Multiple rooms application to optimize existing heating system Replace the existing heating system (gas boiler with radiators) Optimize existing heating system (gas boiler with radiators) Pair Hydronic heat pumps Air purification Improve indoor air quality New built or Replace electrical heaters and hot water tank Residential ventilation One room application to optimize existing heating system

281 Residential air-to-air solutions For latest data, please consult my.daikin.eu Why choose a Daikin split system? 282 Product range overview 300 Benefits overview 302 R-32 standard range 306 Wall mounted units 306 J FTXZ-N + RXZ-N 306 J FTXJ-A9 + RXJ-A9 311 J C/FTXA-DG/P/L/C/Y + RXA-A8/B8 315 J C/FTXA-CW/S/B + RXA-A8/B8 317 J C/FTXM-A + RXM-A9/A8 320 J FTXP-N(9) + RXP-N9/N8 321 J FTXF-F + RXF-F/D9 322 J FTXC-E + RXC-E 323 Floor standing units 324 J C/FVXM-B + RXM-A9/A8 326 Concealed ceiling units 327 J FDXM-F9 + RXM-A9/A8 327 Multi outdoor units 328 J 2MXM40A9, 2MXM-50-68A8 329 J 3MXM40-52-68A8 329 J 4MXM68-80A8 329 J 5MXM90A8 329 Multi+ outdoor units and tank 330 J 4MWXM52A9 330 J 5MWXM68-90A9 331 J EKHWET-BV3 330 J CKHWS-BV3 331 Sensira multi outdoor units 332 J 2-3MXF-A(9) 332 Hybrid multi 333 J CHYHBH-AV32 / EHYKOMB-AA2/3 333 NEW UPDATE UPDATE UPDATE UPDATE R-32 Siesta range 334 Siesta wall mounted units 334 J ATXM-A + ARXM-A9/A8 335 J ATXP-N9 + ARXP-N9 336 J ATXF-F + ARXF-F/A9 337 J ATXC-E + ARXC-E 338 Siesta multi outdoor units 339 J 2/3AMXM-M9/N9 339 J 2-3AMXF-A 340 R-32 Nepura range 342 Wall mounted units 344 J FTXTJ-A + RXTJ-A 344 J FTXTA-DG/L/P/Y + RXTA-C 345 J FTXTA-CW/B + RXTA-C 347 J FTXTM-A + RXTM-A 348 J FTXTP-A + RXTP-A 349 Floor standing units 350 J FVXTM-B + RXTM-A 350 Options & accessories 352 NEW

282 What should you know from your customer to advise him with the best residential solution? What is the best solution for your customer? J The best solution for your customer is one which matches the requirements perfectly and is designed specifically for the house. J Whether your customer is building a new house or renovating an old farm, Daikin offers specific solutions which optimise efficiency, depending on the size and layout. J Combining heating, cooling, domestic hot water, with or without solar energy, anything is possible. What is the best solution for your customer? J Type of house: Multi family house / single family house / new built / insulation level / m2 J Location of the house: city / country J How many people live in the house? What does your customer want to do?

283 Daikin Altherma Add On (Monobloc heat pump) LT / HT / Hybrid / GEO LT / GEO Air-to-air heat pumps Indoor Air Quality Multi+ Multi Pair Daikin Altherma Daikin Altherma Hydronic heat pumps Residential ventilation Air purification New built house One room application to optimize existing heating system Multiple rooms application to optimize existing heating system Replace the existing heating system (gas boiler with radiators) Optimize existing heating system (gas boiler with radiators) Improve indoor air quality New built or Replace electrical heaters and domestic hot water tank outdoor unit indoor unit outdoor unit outdoor unit indoor units water tank indoor units

284 Why choose Multi+? Your customer is considering to replace the existing heating system with electric heaters. Extend the system according to your needs Choose from a market-leading variety of indoor units. Connect up to four different indoor units to cool or heat your rooms. 1 | Flexibility Your customer’s house: J Around 150 m2 or less J Located in a single or multi family house J Max. 5 inhabitants J Connect Multi+ outdoor unit with up to 4 indoor units and a 90 L or 230 L tank to provide domestic hot water Replace the existing heating system (Electrical heaters) for single & multi family houses Customer needs Heating | Cooling | Domestic hot water 4 One room Multiple rooms New built or Replace outdoor unit indoor units water tank

285 2 | Efficiency Return on investment domestic hot water: 3 years Equipped with Bluevolution technology providing low environmental impact All-in-one Multi+ Heating + Cooling: Old Multisplit Domestic hot water: Electric water heater J Replacing an old air conditioning system and electric hot water tank by Multi+ will give your customer a good return on investment Case study: second home by the sea J Detached house / 70 m2 J Climate zone C (Naples) / Class D ➞ A3 Savings € in one year Heating 25% Cooling 43% 75% Domestic hot water Total 46% 3 | Easy installation Indoor and outdoor units: Choose which location is most appropriate for the indoor units and the outdoor unit. The physical installation, wiring, drain piping as well as the initial setup is done quickly and easily. Tank: No need to change the existing piping of the current electric hot water tank: the water connections are easily accessible from the tank bottom (90 and 120l tank). Perfect for a simple and fast installation or maintenance. 4 | Full comfort offering heating, domestic hot water AND cooling Replacing ineffective or outdated electric water heating systems in small households with a modern heat pump solution saves energy and offers a high level of comfort: not only heating and hot water, but also cooling with high efficiencies 6 | Save more with photovoltaic solar panels Thanks to HomeHub, tank optimisation is possible between the tank and photovoltaic solar panels. For example, with the accessory EKRHH, the electric heater of the tank will be switched on if injection is higher than 1.5 kW. Therefore, during sunny days, hot water will always be available, while the house is cooled. 5 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit along with controlling and monitoring of the domestic hot water tank – also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant. Water inlet and hot water outlet The water connections are easily accessible from the tank bottom. Perfect for a simple and fast installation or maintenance.* * Pressure relief valve to be installed Replacement Up to in heating Up to in cooling Up to domestic hot water + solar panels outdoor unit indoor units water tank

286 Why choose Multi? Your customer wants to keep the existing boiler, but reduce the gas consumption. Your customer wants a sustainable heating system, while only using gas for water heating. Your customer’s house: J Up to 5 rooms to be heated/cooled J Located in a warm or average climate region J Any number of inhabitants J A single or multi family house Legend Connect Multi outdoor unit with up to 5 indoor units 1 | Flexibility There are many possibilities in comfort your customer can profit from a multi split solution: Up to 5 indoor units connectable to only one outdoor unit Choose from a greater variety of connectable indoor unit types out of our split and Sky Air series Is your customer planning to add an additional unit later on? Advice them to go for a higher capacity outdoor unit so that more indoor units can be connected later on. This will help them reduce upfront costs and lead to a simplified and more straightforward installation. Every single indoor unit can be regulated separately Use low capacity indoor units specially designed for small rooms which can only be connected to a multi split system One room Multiple rooms New built or Replace Optimization of space heating Customer needs Heating | Cooling outdoor unit indoor units

287 2 | Efficiency Quickly reduce on the energy consumption Our durable compressors can work very efficiently thanks to the inverter principle. Only the necessary capacity is produced according to the number of indoor units that are switched on. With efficiencies up to A+++ (*) in heating, your customer can drastically reduce the gas energy bill and only use the gas boiler for producing hot water. Add a multi-split system and photovoltaic solar panels to an existing gas boiler and save on your energy bill. In spring and autumn, simply turn down the radiators or room thermostat. The multi-split will be perfectly capable to cover the full demand. In the heart of winter, open the radiators and have them work complementary with your air-to-air heat pump, as they will act as a secondary heat source when needed. (*) Perfera C/FTXM-A in combination with 3MXM52A8 For exact combinations, please refer to the multi specifications on p. 329 + - + + 3 | Easy installation, piping and wiring Wherever you want to place an outdoor unit, for every unit you will need correct mounting equipment for a secure fixing and problemfree operation. The physical installation, wiring, drain piping as well as the initial setup of only one system is easy and fast. 4 | Full comfort offering heating AND cooling Adding a multi system to the existing gas boiler, saves energy and offers a high level of comfort. And as a plus, not only heating but also cooling is offered with high efficiencies. But if needed, the heat lock mode exists to block the system to only operate in heating mode. 6 | Limited mounting space, low sound Limited mounting space The multi outdoor unit is very compact, which can be installed in different ways (on the wall, on a terrace, in the back of a garden, etc.). Low sound Multi outdoor units are standardly very quiet, down to 46 dBA, similar to a dishwasher. Additionally, the Night Quiet Mode function reduces operating noise of the outdoor unit at nighttime, based upon your schedule. Did you know a special software is developed on a range of outdoor units* to lower the sound level at all times if required by legislation. * 2MXM40A9, 2MXM50A8, 3MXM40-52A8 5 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant. Up to in cooling and heating outdoor unit indoor units solar panels

288 Why choose Pair? Optimize an additional zone Customer needs Heating | Cooling Your customer already has a hydronic heating system at home. Your customer arranged their attic, green house or garage as a home office or a hobby room. They don’t want to heat this additional zone all the time but they need comfortable and efficient solution all year long. Your customer’s house: J 1 additional room to heat or cool J Located in any region (*) J Any number of inhabitants J A single or multi family house Legend Connect one outdoor unit to one indoor unit 1 | Flexibility Your customer can choose the indoor unit that is most suitable for the installation J Wall mounted unit: installed high on the wall, available in many sizes and colours, from which some have earned several awards for their innovative look and functional capabilities. J Floor standing unit: Low enough to be installed beneath a window sill, the unit can be installed against the wall or recessed. J Concealed ceiling unit: Keep things clean and uncluttered with a concealed ceiling unit. They are compact enough to fit any interior and can be installed discreetly so that only the air vents are visible. (*) For cold climate regions, please refer to the Nepura range White FTXA-CW FTXZ-N Silver FTXA-CS Black FTXA-CB White FTXJ-AW9 Black FTXJ-AB9 Silver FTXJ-AS9 One room Multiple rooms New built or Replace outdoor unit indoor unit

289 2 | Efficiency With the highest efficiencies in the market, a pair installation will save on energy bill and provide comfort all year long. 3 | High heating capacities Our pair units operate in heating mode down to -20°C (*) If outdoor temperature are even more severe, the Nepura range creates a comfortable interior environment while maintaining excellent energy efficiency ratings and guaranteeing operation even in temperatures as low as -30°C, offering enhanced heating features. (*) FTXJ-A9 / RXJ-A* and FTXM-A / RXM-A* combination 5 | Full comfort offering heating AND cooling A split system saves energy and offers a high level of comfort to a room. And as a plus, not only heating but also cooling is offered with high efficiencies. Our indoor units are equipped with intelligent sensors and airflow techniques, to provide best comfort, both in heating and cooling. Intelligent thermal sensor Stylish FTXA and Daikin Emura FTXJ use an intelligent thermal sensor to detect the surface temperature of a room to create a more comfortable climate by directing the airflow to places that require more heating or cooling. 3-D air flow Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces. Coanda effect By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. (Daikin Emura FTXJ and Stylish FTXA) Heat boost Heat boost quickly heats up home when starting up the heat pump system. Set temperature is reached 14% faster(*) than a regular air-to-air heat pump (pair only). (*) Heat boost test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting: 23°C (*) Applicable for Daikin Emura, Stylish and Perfera wall & floor Fireplace logic When installed close to a heating device (e.g. fireplace or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house (Applicable for Nepura FTXTJ-A, FTXTM-A and FTXTA-C/D) Up to Up to in heating in cooling 4 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit – also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant.

290 Service and solutions Focusing on regularity and repeatability, this is where loyalty makes end-users use our tools on a daily basis and stay with us for years. Daikin provides service throughout the different stages of the customer journey for end users and installers END USER END USER END USER INSTALLER END USER INSTALLER END USER INSTALLER 3D APP Residential Solutions Navigator Multi Split selection software Stand by Me DCS Residential Onecta E-Care AWARENESS CONSIDERATION PURCHASE SERVICE LOYALTY In the awareness phase, end-users are developing curiosity and craze about our Split product range in the very first stage of their journey. Our tools help them to make up their mind and get acquainted with Daikin. When people are considering our Split products, we have to know about their tastes and preferences, what benefits and products they eagerly look forward to. Our Multi split selection software can support installers on this. When a customer is highly interested in doing a purchase, you need to be prepared to provide them with the product of their needs. Thanks to Stand By Me, a custom-made offer can be created. Service is all about creating a worry-free environment both for the installers and the end users, by supporting them with the necessary tools like DCS residential and E-care

291 1. 3D App Daikin 3D app is the application that allows end-users to choose the airto-air heat pump and watch it at home BEFORE they buy it! 2. Residential solutions navigator End-users can find their applicable solution in just a few clicks based on the number and size of the room. NEW End-users can calculate their savings with the Return on Investment calculator. 3. Multi Split Selection software Make an accurate selection of your Daikin Multi-Split system in a few steps! Easy web-based selection tool for our multi-split range. It allows to choose the most designated system for each customer’s individual needs. 4. Stand By Me With your customer’s new Daikin installation and Stand By Me service programme, you can be assured they are benefiting from the best comfort, energy efficiency, usability and service available on the market. 5. DCS Residential From the Stand By Me portal, installers can activate the remote monitoring allowing them to monitor their customer’s installation on multiple parameters, remotely. 6. E-Care The Daikin E-care application supports installers in faster registration to the Stand By Me platform, via QR code scanning. The E-care application also provides installers with easy configuration of heating installations and trouble-shooting via the e-Doctor section. 7. Onecta The Onecta app can control and monitor up to 50 split units. DAIKIN

292 Switch on the device, get close, look from every angle, add dimensions and take a photo so that you can easily compare all the different Daikin options. Daikin 3D app for end-users When to recommend this app to your customer? Daikin 3D app is the application that allows end-users to choose the air-to-air heat pump and watch it at home BEFORE they buy it! The app is especially useful when your customer is not entirely sure which unit would best suit in their house. With the Daikin 3D app your customer can virtually place an air-to-air heat pump in their own interior. 3D visualisation Customize the size, colour, rotate and move the indoor unit to your liking Product detail Consult the technical data sheets and find additional information Product range Choose the desired device

293 Residential Solutions Navigator Find the applicable solution in just a few clicks The Residential Solutions Navigator is a digital selection tool developed for end users with the aim to assist in providing the most suitable solution for their homes. Within a few clicks, the end user receives a proposal that fits to his personal requirements. 2 The solution in detail: check pictures, features and efficiency 4 Find an installer 1 Select the recommended solution based on application, type of indoor unit and room size 3 Calculate savings based on current consumption 3D APP Residential Solutions Navigator Multi Split selection software Stand by Me DCS Residential Onecta E-Care NEW AWARENESS SERVICE CONSIDERATION PURCHASE LOYALTY

294 Multi-Split selection software Make an accurate selection of your Daikin Multi-Split system in a few steps! Easy web-based selection tool for our multi-split range. It allows to choose the most designated system for each customer’s individual needs. Go to multi.daikin.eu and watch the instruction video 1 Sign in with your Daikin ID 2 Create a new project or choose one of your previously created projects 3 Enter your project details 4 Enter the building details 5 Add rooms 6 The best solution is proposed

295 3D APP Multi Split selection software AWARENESS Residential Solutions Navigator Stand By Me, my climate of security With your customer’s new Daikin installation and Stand By Me service programme, you can rest assured they are benefiting from the best comfort, energy efficiency, usability and service available on the market. Free warranty extension The first advantage of Stand By Me is a free warranty extension: applies to both labour and parts begins immediately after registration FREE Remote Monitoring Service Installers can activate their Remote monitoring services via the Stand By Me platform, allowing them to remotely monitor installations. Quick followup by Daikin service partners Daikin service partners are automatically notified when a customer registers their installation on www.standbyme.daikin. eu and needs maintenance. Your customer is guaranteed: quick and reliable service management of all information related to their installation such as, registration documents, attendance records, maintenance records, etc. immediate access to the correct information contributes to flawless service Extended warranty on parts For a small fee, customers can extend the warranty on specific parts. Stand By Me guarantees: that each component is replaced quickly helps avoid financial surprises long life and smooth operation and all other benefits of a Daikin installation reliable service from official Daikin service partners Daikin service partners work exclusively with Daikin parts and have all of the necessary technical knowledge to solve any issue that may arise Stand by Me DCS Residential Onecta E-Care CONSIDERATION PURCHASE LOYALTY DAIKIN SERVICE

296 DCS residential From the Stand By Me portal, installers can activate the remote monitoring allowing them to supervise installation on multiple parameters, from their location. 3D APP Multi Split selection software Stand by Me DCS Residential Onecta E-Care AWARENESS CONSIDERATION Residential Solutions Navigator PURCHASE SERVICE LOYALTY Solving a simple issue without broken parts Solving a complex issue with broken parts Customer issue Customer issue Customer issue Customer issue Without DCS Residential Without DCS Residential With DCS Residential With DCS Residential Customer call Customer call Customer call Customer call Investigation Investigation Investigation Investigation Needless drive Needless drive Remote support Remote support Daikin Cloud Service Residential is an online remote monitoring platform that allows HVAC professionals to monitor, finetune and control Daikin Residential products throughout their lifetime. Residential installers will now be able to remotely monitor and manage customer unit settings across a range of parameters and datapoints, while swiftly diagnosing and resolving service issues. Why choose Daikin Cloud Service Residential

297 Executing service Executing service Executing service Executing service Needed drive Needed drive Needed drive Needed drive Needless drive Needless drive Ordering parts Ordering parts Solved Solved Solved Solved Time saved Time saved Benefits for the installer Benefits for the end-user Reduced Downtime: Quickly identifying and fixing issues minimizes system downtime. Cost Savings: Remote monitoring helps in identifying and addressing issues without the need for on-site visits. This reduces travel and service costs charged. Peace of Mind: Customers feel assured knowing their systems are remotely monitored, trusting that any issues will be promptly addressed, enhancing their overall experience. More installation capacity: Remote diagnosis and troubleshooting streamline the process, leading to quicker and more efficient resolutions, thereby minimizing onsite visits and boosting installation capacity. Currently, a significant amount of time is consumed by visits to units with incorrect settings. Additionally, DCS Residential can be employed for addressing faulty units as well. Cost Savings: Remote monitoring reduces the necessity for on-site visits and improves the rate of first-time fixes, and saves time and travel costs. Therefore, it enhances the cost-effectiveness of installer operations. Enhanced Customer Service: Installers can offer faster and better customer support by remotely monitoring their systems. They can respond promptly to customer inquiries, provide quick solutions, and offer a higher level of service. User settings: The ability to access user controls will enable installers to monitor and adjust settings remotely where issues arise due to setting errors, eliminating the need to make home visits. Field settings: Installers can control over a comprehensive range of field settings that also allows installers to finetune more advanced settings such as the operation of Daikin’s ’2-area motion detection sensor’ technology and target room temperature correction to maximise home comfort levels. Data capture and analysis: With 36 D-checker data points, plus the ability to view to two months data history, installers can monitor critical information for the residential units remotely. A new visualisation feature with new graphic display has been included to simplify trend analysis and enable faster problem identification. Often resulting in remote resolution. Where a site visit is required, being able to order the right parts in advance will increase the ‘first time fix’ ratio. Visit the website User settings Data points

298 Order your spareparts direclty via the e-Care app, update the settings of your installation with a Wifi USB stick and avoid any possible mistake during commissioning of your installation thanks to the easy guidance of the Commissioning Assistant. E-Care app The Daikin e-Care app wants to make the life of a Daikin installer easier by offering Stand By Me registrations via QR code scanning, easy configuration of your heating installation and trouble-shooting via the e-Doctor part.

299 The Onecta app can control and monitor up to 50 units. Control Control operation mode, temperature, air purification, fan speed & direction Schedule Schedule the set temperature, operation mode and fan speed Monitor Monitor your energy consumption, set holiday schedule Identify Identify the rooms of your house Intuitive online and voice control End-user’s can control their system and enjoy maximum comfort, just by using their voice. Via Amazon Alexa or Google Assistant they can control main functions such as temperature set point, operation mode, fan speed, and much more! Your customer’s main benefits: J Access to various features for controlling their internal climate J Manage the temperature, operating mode, air purification and fans with the interactive thermostat J Create different operating schedules and modes J Monitor energy consumption Onecta 3D APP Multi Split selection software Stand by Me Onecta E-Care AWARENESS CONSIDERATION Residential Solutions Navigator PURCHASE SERVICE LOYALTY DCS Residential

300 Energy efficiency class in cooling (top label) and heating (bottom label) in average climate. Model Product name 15 20 25 30 35 40 42 50 60 71 Standard range Wall mounted Ururu Sarara Complete climate control with (de) humidification, air purification & ventilation with top efficiencies in heating & cooling FTXZ-N (pair only) (pair only) (pair only) Daikin Emura Design that speaks for itself FTXJ-A9 Stylish UPDATE Most compact design wall mounted unit CTXA-C/D • (multi only) FTXA-C/D Perfera Wall mounted unit design for high performance and high indoor air quality CTXM-A • (multi only) FTXM-A Comfora Discreet wall mounted unit providing high efficiency and comfort FTXP-N(9) Sensira Wall mounted unit for low energy consumption and pleasant comfort FTXF-F (pair only) (pair only) (pair only) (pair only) (pair only) (pair only) (pair only) CTXF-F • (multi only) • (multi only) • (multi only) Sensira Wall mounted unit, offering good value for money and ensuring a steady supply of clean air FTXC-E (pair only) (pair only) (pair only) (pair only) (pair only) (pair only) Floor standing Perfera Design floor standing unit for optimal heating comfort thanks to unique heating features CVXM-B • (multi only) FVXM-B Concealed ceiling Concealed ceiling unit Compact concealed ceiling unit, with a height of only 200mm FDXM-F9 range Wall mounted Siesta wall mounted unit Discreet, modern design for optimal efficiency and comfort thanks to 2 area motion detection sensor ATXM-A • (multi only) Siesta wall mounted unit Discreet Siesta wall mounted unit providing high efficiency and comfort ATXP-N9 Siesta wall mounted unit Wall mounted unit for low energy consumption and pleasant comfort ATXF-F (pair only) (pair only) ATXF-G • (multi only) • (multi only) Siesta wall mounted unit Wall mounted unit, offering good value for money and ensuring a steady supply of clean air ATXC-E (pair only) (pair only) (pair only) (pair only) (pair only) (pair only) range Wall mounted Daikin Emura Design that speaks for itself FTXTJ-A (pair only) Stylish UPDATE Most compact design wall mounted unit, even at ambient temperatures down to -30°C FTXTA-C/D (pair only) Perfera Attractive, wall mounted design with perfect indoor air quality FTXTM-A (pair only) (pair only) Comfora Discreet wall mounted unit providing high efficiency and comfort FTXTP-A (pair only) (pair only) Floor standing Perfera Design floor standing unit for optimal heating comfort thanks to unique heating features FVXTM-B Full Split R-32 product range Full indoor unit range for average and cold outdoor temperatures

301 Model Product name 20 25 30 35 40 42 50 52 60 68 71 80 90 Standard range Pair heat pump RXZ-N • • • RXJ-A9 • • • • • RXA-A8/B8 • • • • • RXM-A9/A8 • • • • • • • RXP-N9/N8 • • • • • • • RXF-F/D9 • • • • • • • RXC-E • • • • • • UPDATE Multi heat pump 2-port MXM-A9/A8 • • • 3-port MXM-A8 • • • 4-port MXM-A8 • • 5-port MXM-A8 • 2-port MXF-A • • 3-port MXF-A9 • • Multi + heat pump and hot water 4-port MWXM-A9 • 5 port MWXM-A9 • • range Pair heat pump ARXM-A(9/8) • • • ARXP-N9 • • • ARXF-F/A9 • • • • • • • ARXC-E • • • • • • Multi heat pump 2-port AMXM-M9 • • 3-port AMXM-N9 • 2-port AMXF-A • • 3-port AMXF-A9 • range Pair heat pump down -30°C RXTJ-A • (pair only) RXTA-C • (pair only) RXTM-A • (pair only) • (pair only) Pair split or multi split combination – the direct system comparison Conventional pair split installation for three rooms Solution for the same situation with only one multi split outdoor unit Full pair and multi outdoor unit range Flexible configurations work in all homes Whether your customer is looking for a single room solution or a system for your entire home, we can accommodate their needs.

302 Benefits overview Split Standard range Wall mounted Concealed ceiling UPDATE FTXZ-N C/FTXA-C/D FTXJ-A9 C/FTXM-A FTXP-N(9) FTXF-F CTXF-F FTXC-E FDXM-F9 We care Econo mode • • • • • • • 2-area motion detection sensor • 3- area motion detection sensor • Energy saving during operation standby • • • • • • • • Home leave operation • Night set mode*** • • • • Fan only • • • • • • • • • Auto cleaning filter • •* Comfort Comfort mode • • • • • • • Powerful mode • • • • • • • • Auto cooling-heating changeover • • • • • • • • Whisper quiet (down to 19dBA) • • • • • Practically inaudible • • • • Indoor unit silent operation • • • • • • • Comfortable sleeping mode • • Outdoor unit silent operation • • • • Fireplace logic Heat boost • • • Heat plus Floor warming Hot air preference Weather compensation * Available as option ** The Flash Streamer technology is not meant to be used for medical purposes *** Only available on remote controller

303 Siesta range Nepura range Floor standing Wall mounted Wall mounted Floor standing UPDATE C/FVXM-B ATXM-A ATXP-N9 ATXF-F/G ATXC-E FTXTJ-A9 FTXTA-C/D FTXTM-A FTXTP-A FVXTM-B • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • Only for C/FTXA-D • Only for C/FTXA-D •

304 Standard range Wall mounted Concealed ceiling UPDATE FTXZ-N C/FTXA-C/D FTXJ-A9 C/FTXM-A FTXP-N(9) FTXF-F CTXF-F FTXC-E FDXM-F9 Air flow 3-D Air flow • • • • • Vertical auto swing • • • • • • • • Horizontal auto swing • • • • • Auto fan speed • • • • • • • • Fan speed steps 5 5 5 5 5 5 5 5 3 Intelligent thermal sensor • • Coanda Effect • (cooling only) • (cooling and heating) • (cooling and heating) Humidity control Ururu - humidification • Sarara - dehumidification • Dry programme • • • • • • • • Air treatment Flash Streamer** • • • • Titanium apatite deodorising filter • • • • • • Silver allergen removal and air purifying filter • • • • Air filter • • captures bacteria/viruses • • captures bacteria/viruses • • • • • Remote control & timer DAIKIN Daikin Cloud Service • • • • Onecta app •* • • • • • • • •* Weekly timer • (Onecta app & remote controller) • • • 24 Hour timer • • • • • • Temperature limitation Flap positioning • • • • • • • • • Multi zoning • Other functions Auto-restart • • • • • • • • • Self-diagnosis • • • • • • • • • Multi model application • • • • 20,25,35 class • 20,25,35 class • Guaranteed operation down to -30°C * Available as option ** The Flash Streamer technology is not meant to be used for medical purposes ***Flap positioning via Onecta app only available for FTXTA-D

305 Siesta range Nepura range Floor standing Wall mounted Wall mounted Floor standing UPDATE C/FVXM-B ATXM-A ATXP-N9 ATXF-F/G ATXC-E FTXTJ-A9 FTXTA-C/D FTXTM-A FTXTP-A FVXTM-B • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • 5 5 5 5 5 5 5 5 5 5 • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • (Onecta app & remote controller) • • • Only for C/FTXA-D • • • • • • • (Onecta app & remote controller)*** • • • • • • • • • • • • • • • • • • • • • • • • • • 20,25,35 class • 25,35 class (ATXF-G only) • • • • •

306 Fresh air, even with closed windows Unlike a conventional air conditioner, the Ururu Sarara brings fresh, conditioned air into the room. The Ururu Sarara is the very first residential heat pump system that – because of its powerful ventilation capacity of 30 m3/h – can fill a room of more than 26 m2 with fresh air in less than two hours. Furthermore, the incoming air is brought in at the desired temperature without thermal loss. The best of the best Why choose Ururu Sarara? The Daikin Ururu Sarara brings a new level of sophisticated control to air to air heat pumps. It has five air treatment techniques which together provide a total comfort solution. In addition, the Ururu Sarara range has SEER up to 9.54 and SCOP up to 5.90 with A+++ ratings thanks to its energy efficient compressor and heat exchanger. Because of its innovative technology, as well as its design, it won the prestigious Red Dot design award in 2013. 5 air treatment techniques J Heating and cooling in one unit, for year-round comfort with the highest energy label available J In winter, the Ururu function replenishes the moisture in the air to maintain a comfortable feel without unnecessary heating J In summer, the Sarara function removes excess moisture while maintaining an even temperature thus eliminating the need for extra cooling J Ventilation for fresh air even with closed windows J Air purification and automatic filter cleaning to remove allergens to supply clean air Flash Streamer*: generates high-speed electrons Pre-filter: catches dust Titanium apatite deodorising filter: decomposes bothersome odours of for example tobacco and pets * The Flash Streamer technology is not meant to be used for medical purposes Did you know? Humidification Dehumidification Ventilation with fresh air intake Air purification Heating/cooling optional

307 ARC477A1 BRP069B42 RXZ-N FTXZ-N FTXZ-N RXZ-N Efficiency data FTXZ + RXZ 25N + 25N 35N + 35N 50N + 50N Cooling capacity Min./Nom./Max. kW 0.6/2.5/3.9 0.6/3.5/5.3 0.6/5.0/5.8 Heating capacity Min./Nom./Max. kW 0.6/3.6/7.5 0.6/5.0/9.0 0.6/6.3/9.4 Power input Cooling Min./Nom./Max. kW 0.11/0.41/0.88 0.11/0.66/1.33 0.11/1.10/1.60 Heating Min./Nom./Max. kW 0.10/0.62/2.01 0.10/1.00/2.53 0.10/1.41/2.64 Space cooling Energy efficiency class Capacity Pdesign kW 2.50 3.50 5.00 SEER 9.54 9.00 8.60 Annual energy consumption kWh/a 92 136 203 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.50 4.50 5.60 SCOP/A 5.90 5.73 5.50 Annual energy consumption kWh/a 831 1,100 1,427 Nominal efficiency EER 6.10 5.30 4.55 COP 5.80 5.00 4.47 Annual energy consumption kWh 205 330 550 Energy labeling Directive Cooling/Heating A/A Indoor unit FTXZ 25N 35N 50N Dimensions Unit HeightxWidthxDepth mm 295x798x372 Weight Unit kg 15 Air filter Type Auto cleaning filter Fan Air flow rate Cooling Silent operation/Low/High m³/min 4.0/5.3/10.7 4.0/5.6/12.1 4.6/6.6/15.0 Heating Silent operation/Low/High m³/min 4.8/6.7/11.7 4.8/6.9/13.3 5.9/7.7/14.4 Sound power level Cooling dBA 54 57 60 Heating dBA 56 57 59 Sound pressure level Cooling Silent operation/Low/Nom./High dBA 19/26/33/38 19/27/35/42 23/30/38/47 Heating Silent operation/Low/Nom./High dBA 19/28/35/39 19/29/36/42 24/31/38/44 Control systems Infrared remote control ARC477A1 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RXZ 25N 35N 50N Dimensions Unit HeightxWidthxDepth mm 693x795x300 Weight Unit kg 50 Sound power level Cooling dBA 59 61 63 Heating dBA 59 61 64 Sound pressure level Cooling High dBA 46 48 49 Heating High dBA 46 48 50 Operation range Cooling Ambient Min.~Max. °CDB -10~43 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type R-32 GWP 675 Charge kg/TCO2Eq 1.34/0.9 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 10 Level difference IU - OU Max. m 8 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Wall mounted unit Complete climate control with (de) humidification, air purification & ventilation with top efficiencies in heating & cooling J Unique combination of humidification, dehumidification, ventilation, air purification and heating & cooling in 1 system J 3 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment. Detection is done in 3 directions: left, front and right. If no people are detected, the unit will automatically switch over to the energy-efficient setting J No need to clean filters, thanks to the self cleaning filter J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Onecta app (optional): control your indoor from any location with an app, via your local network or internet J Seasonal efficiency values: full range A+++ in cooling and heating J Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA! J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces J Reddot design award winner 2013 FTXZ-N + RXZ-N Onecta app Sarara - dehumidification Ururu - humidification Energy saving during operation standby 3 area motion detection sensor

308 More than just a heat pump - it’s a design icon. With its award-winning curves and premium color options, it brings sophistication to any space. Smart, silent and reliable: Daikin Emura ensures consistent performance with intelligent features designed to adapt to your customer’s lifestyle. Daikin Emura Design that speaks for itself 1 | High efficiency Why choose Daikin Emura? in heating up to in cooling up to White FTXJ-AW9 Silver FTXJ-AS9 Black FTXJ-AB9 With the highest efficiencies in the market, Daikin Emura will save on energy bill and provide comfort all year long.

309 3 | Features & benefits designed for comfort 2 | Unique award-winning design Silver, matt white and matt black, these are the three monochrome colours in which Daikin Emura is available. The front panel of the remote control matches the colours of the indoor unit. Intelligent thermal sensor Daikin Emura uses an intelligent thermal sensor to detect a room’s current temperature. After determining the room temperature, the intelligent thermal sensor distributes air evenly throughout the room before switching to an airflow pattern that directs warm and cool air to areas that need it. Heat boost Daikin Emura quickly heats the room when starting up, ensuring the set temperature is reached faster. Coanda effect By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. 3D airflow Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces. Inaudible to hear Daikin Emura is almost inaudible with sound levels down to 19 dBA.

310 4 | Full connectivity & peace of mind Control units with Daikin Onecta App Your customers can find the best unit for their home with just a few clicks on Residential Solutions Navigator Provide more peace of mind to your customers with remote monitoring with Daikin Cloud Service Residential

311 integrated Wall mounted unit Design that speaks for itself J Remarkable blend of iconic design and engineering excellence with an elegant finish in matt crystal white, silver and black J The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular airconditioner (pair only) J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc. J Onecta app: control your indoor from any location with an app, via your local network or internet J Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA! J Seasonal efficiency values up to A+++ in cooling and heating FTXJ-AW/S/B9 + RXJ-A9 FTXJ-AW9 FTXJ-AS9 FTXJ-AB9 RXJ20-35A9 ARC488A1B ARC488A1S ARC488A1W FTXJ-AW9 FTXJ-AS9 FTXJ-AB9 RXJ-A9 Efficiency data FTXJ + RXJ 20AW/S/B9 + 20A9 25AW/S/B9 + 25A9 35AW/S/B9 + 35A9 42AW/S/B9 + 42A9 50AW/S/B9 + 50A9 Cooling capacity Min./Nom./Max. kW 1.30/2.00/2.60 1.30/2.50/3.20 1.40/3.40/4.00 1.7/4.2/5 1.7/5/5.3 Heating capacity Min./Nom./Max. kW 1.30/2.50/3.50 1.30/2.80/4.70 1.40/4.00/5.20 1.7/5.4/6 1.7/5.8/6.5 Power input Cooling Nom. kW 0.43 0.56 0.78 1.05 1.36 Heating Nom. kW 0.50 0.56 0.99 1.31 1.45 Space cooling Energy efficiency class Capacity Pdesign kW 2.00 2.50 3.40 4.2 5 SEER 8.75 8.74 8.73 7.5 7.33 Annual energy consumption kWh/a 80 100 136 196 239 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.40 2.45 2.50 3.8 4 SCOP/A 5.15 4.6 Annual energy consumption kWh/a 652 666 680 1,156 1,218 Nominal efficiency EER 4.70 4.46 4.37 3.99 3.68 COP 5.00 4.04 4.12 4 Annual energy consumption kWh 213 280 389 526 679 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 10.00 13.00 13 Indoor unit FTXJ 20AW/S/B9 25AW/S/B9 35AW/S/B9 42AW/S/B9 50AW/S/B9 Dimensions Unit HeightxWidthxDepth mm 305x900x212 Weight Unit kg 12 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.6/6.0/8.4/11.0 4.6/6.0/8.6/11.4 4.6/6.0/8.6/11.8 4.6/7.2/9.5/13.0 5.2/7.6/10.4/13.5 Heating Silent operation/Low/Medium/High m³/min 4.6/6.4/8.7/11.1 4.6/6.4/9.0/11.3 4.6/6.4/9.0/11.7 5.2/7.7/10.5/14.4 5.7/8.2/11.1/15.0 Sound power level Cooling dBA 57 60 Sound pressure level Cooling Silent operation/Low/High dBA 19/25/39 19/25/40 19/25/41 21/29/45 24/31/46 Heating Silent operation/Low/High dBA 19/25/39 19/25/40 19/25/41 21/29/45 24/33/46 Control systems Infrared remote control ARC488A1W Wired remote control BRC073A1 Outdoor unit RXJ 20A9 25A9 35A9 42A9 50A9 Dimensions Unit HeightxWidthxDepth mm 552x840x350 734x954x408 Weight Unit kg 32 49 Sound power level Cooling Nom. dBA 59 61 62 Heating Nom. dBA 59 61 62 Sound pressure level Cooling Nom. dBA 46 49 48 Heating Nom. dBA 47 49 48 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 Heating Ambient Min.~Max. °CWB -21~18 °CDB -20~24 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.76/0.52 1.1/0.75 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Hz/V 1~/50/220-240 Current - 50Hz A 10 13 Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | Contains fluorinated greenhouse gases Multi model application Intelligent thermal sensor Coanda effect - heating Coanda effect - cooling Onecta app

312 2 | Design A compact minimal design with a wide range of design options J With its compact size and curved corners, it saves space and blends discreetly into any room J With eight distinct design options, Stylish makes it easy to find the perfect match for every room 1 | High efficiency With the highest efficiencies in the market, Stylish will save on energy bill and provide comfort all year long. White FTXA-CW Silver FTXA-CS Black FTXA-CB in heating up to in cooling up to Stylish where comfort meets style Why choose Stylish? Sleek award-winning aesthetics to create the best and most comfortable climate. Comfort and compactness in one: Along with smart sensors, its ultra-slim design (only 189 mm depth) makes it perfect for tight spaces, which is ideal for modern homes where every centimeter counts. Recommended especially for above-the-door installations.

313 Grey fabric style with black body Light wood style with white body Dark wood style with black body Dark brown leather style with black body Colourful fabric style with white body Introducing a new dimension of style J Three full body colours: Available in black, silver and white J Five new front panel styles: 5 unique front panel designs, each paired with a fixed body colour NEW The 5 new front panel styles come with fixed body colours and are not detachable. You can recommend the perfect unit design to match your customer’s interior style, with a total of 8 distinct options to choose from: FTXA-DP FTXA-DY FTXA-DL FTXA-DG FTXA-DC Coming soon FTXA-DP/Y/L/G/C — Spring 2026

314 3 | Features & benefits designed for comfort 4 | Clean air 5 | Full connectivity & peace of mind Intelligent thermal sensor Stylish uses an intelligent thermal sensor to detect a room’s current temperature. After determining the room temperature, the intelligent thermal sensor distributes air evenly throughout the room before switching to an airflow pattern that directs warm and cool air to areas that need it. Coanda effect By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. 1. Flash streamer: Using electrons to trigger chemical reactions with airborne particles, the Flash Streamer removes allergens such as pollen and fungal allergens, eliminating unpleasant odours and providing better, cleaner air. 2. Titanium apatite deodorising filter: Works hard to combat smells such as tobacco smoke and pet odours. 3. Silver allergen removal filter: The silver allergen removal and air-purifying filter is the ideal solution, because it captures allergens such as pollen to ensure a steady supply of clean air. 4. Static air filter: The new air filter has been treated with an active (Ionpure) substance in order to capture, reduce and remove bacteria and viruses. Control units with Daikin Onecta App Your customers can find the best unit for their home with just a few clicks on Residential Solutions Navigator Provide more peace of mind to your customers with remote monitoring with Daikin Cloud Service Residential 1 2 3 4

315 C/FTXA-DG/P/L/C/Y + RXA-A8/B8 FTXA-DL FTXA-DP FTXA-DG FTXA-DY FTXA-DC RXA20-35A8 Wall mounted unit Where comfort meets style J A compact and functional design suitable for all interiors J The coanda effect optimises the airflow for a comfortable climate. J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room J Practically inaudible: the unit runs so quietly, you will almost forget it is there. J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Onecta app: control your indoor from any location with an app, via your local network or internet J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Seasonal efficiency values up to A+++ in cooling and heating ARC466A58 integrated Efficiency data FTXA-DG/P/L/C/Y CTXA15DG/P/L/C/Y 20DG/P/L/C/Y + 20A8 25DG/P/L/C/Y + 25A8 35DG/P/L/C/Y + 35A8 42DG/P/L/C/Y + 42B8 50DG/P/L/C/Y + 50B8 Cooling capacity Min./Nom./Max. kW Connectable to multi outdoor units only 1.30/2.00/2.60 1.30/2.50/3.20 1.40/3.40/4.00 1.7/4.2/5 1.7/5/5.3 Heating capacity Min./Nom./Max. kW 1.30/2.50/3.50 1.30/2.80/4.70 1.40/4.00/5.20 1.7/5.4/6 1.7/5.8/6.5 Power input Cooling Min./Nom./Max. kW 0.27/0.43/0.63 0.27/0.56/0.78 0.31/0.78/1.04 -/1.05 /- -/1.36 /- Heating Min./Nom. kW 0.25/0.50/0.91 0.25/0.56/1.22 0.26/0.99/1.67 -/1.31 /- -/1.45 /- Space cooling Energy efficiency class Capacity Pdesign kW 2.00 2.50 3.40 4.2 5 SEER 8.75 8.74 8.73 7.5 7.33 Annual energy consumption kWh/a 80 100 136 196 239 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.40 2.45 2.50 3.8 4 SCOP/A 5.15 4.6 Annual energy consumption kWh/a 652 666 680 1,156 1,218 Nominal efficiency EER 4.70 4.46 4.37 3.99 3.68 COP 5.00 4.04 4.12 4 Annual energy consumption kWh 213 280 389 526 679 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 10 13 Indoor unit FTXA CTXA15DG/P/L/C/Y 20DG/P/L/C/Y 25DG/P/L/C/Y 35DG/P/L/C/Y 42DG/P/L/C/Y 50DG/P/L/C/Y Dimensions Unit HeightxWidthxDepth mm 295x798x189 295x798x189 Weight Unit kg 12 11.5 Air filter Type Removable/washable Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.6/6.1/8/11.0 4.6/6.1/8.2/11.0 4.6/6.1/8.6/11.5 4.6/6.1/8.6/11.9 4.6/7.2/9.8/13.1 5.2/7.6/10.4/13.5 Heating Silent operation/Low/Medium/High m³/min 4.5/6.4/8.7/10.9 4.5/6.4/8.7/10.9 4.5/6.4/9.0/11.1 4.5/6.4/9.0/11.5 5.2/7.7/10.5/14.6 5.7/8.2/11.1/15.1 Sound power level Cooling dBA 57 57 60 Sound pressure level Cooling Silent operation/Low/High dBA 21/25/39 19/25/39 19/25/40 19/25/41 21/29/45 24/31/46 Heating Silent operation/Low/High dBA 21/25/39 19/25/39 19/25/40 19/25/41 21/29/45 24/33/46 Control systems Infrared remote control ARC466A58 ARC466A85 Wired remote control BRC073A1 Outdoor unit RXA 20A8 25A8 35A8 42B8 50B8 Dimensions Unit HeightxWidthxDepth mm Connectable to multi outdoor units only 550x840x350 734x954x401 Weight Unit kg 32 49 Sound power level Cooling Nom. dBA 59.0 61.0 62 Heating Nom. dBA 59.0 61.0 62 Sound pressure level Cooling Nom. dBA 46.0 49.0 48 Heating Nom. dBA 47.0 49.0 48 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 °CDB -15~24 Refrigerant Type R-32 GWP 675.0 675 Charge kg/tCO2Eq 0.76/0.52 1.1/0.75 Piping connections Liquid OD mm 6.35 6.4 Gas OD mm 9.50 9.5 12.7 Piping length OU - IU Max. m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 20 Power supply Phase/Hz/V Hz/V 1~/50/220-240 Current - 50Hz A A - 13 Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | Contains fluorinated greenhouse gases | See separate drawing for electrical data *Note: blue cells contain preliminary data Multi model application Intelligent thermal sensor Coanda effect - heating Coanda effect - cooling Onecta app Preliminary info

RkJQdWJsaXNoZXIy MTE0MTkzMg==