285 2 | Efficiency Return on investment domestic hot water: 3 years Equipped with Bluevolution technology providing low environmental impact All-in-one Multi+ Heating + Cooling: Old Multisplit Domestic hot water: Electric water heater J Replacing an old air conditioning system and electric hot water tank by Multi+ will give your customer a good return on investment Case study: second home by the sea J Detached house / 70 m2 J Climate zone C (Naples) / Class D ➞ A3 Savings € in one year Heating 25% Cooling 43% 75% Domestic hot water Total 46% 3 | Easy installation Indoor and outdoor units: Choose which location is most appropriate for the indoor units and the outdoor unit. The physical installation, wiring, drain piping as well as the initial setup is done quickly and easily. Tank: No need to change the existing piping of the current electric hot water tank: the water connections are easily accessible from the tank bottom (90 and 120l tank). Perfect for a simple and fast installation or maintenance. 4 | Full comfort offering heating, domestic hot water AND cooling Replacing ineffective or outdated electric water heating systems in small households with a modern heat pump solution saves energy and offers a high level of comfort: not only heating and hot water, but also cooling with high efficiencies 6 | Save more with photovoltaic solar panels Thanks to HomeHub, tank optimisation is possible between the tank and photovoltaic solar panels. For example, with the accessory EKRHH, the electric heater of the tank will be switched on if injection is higher than 1.5 kW. Therefore, during sunny days, hot water will always be available, while the house is cooled. 5 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit along with controlling and monitoring of the domestic hot water tank – also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant. Water inlet and hot water outlet The water connections are easily accessible from the tank bottom. Perfect for a simple and fast installation or maintenance.* * Pressure relief valve to be installed Replacement Up to in heating Up to in cooling Up to domestic hot water + solar panels outdoor unit indoor units water tank
RkJQdWJsaXNoZXIy MTE0MTkzMg==