04_ECPEN26-500_Split

289 2 | Efficiency With the highest efficiencies in the market, a pair installation will save on energy bill and provide comfort all year long. 3 | High heating capacities Our pair units operate in heating mode down to -20°C (*) If outdoor temperature are even more severe, the Nepura range creates a comfortable interior environment while maintaining excellent energy efficiency ratings and guaranteeing operation even in temperatures as low as -30°C, offering enhanced heating features. (*) FTXJ-A9 / RXJ-A* and FTXM-A / RXM-A* combination 5 | Full comfort offering heating AND cooling A split system saves energy and offers a high level of comfort to a room. And as a plus, not only heating but also cooling is offered with high efficiencies. Our indoor units are equipped with intelligent sensors and airflow techniques, to provide best comfort, both in heating and cooling. Intelligent thermal sensor Stylish FTXA and Daikin Emura FTXJ use an intelligent thermal sensor to detect the surface temperature of a room to create a more comfortable climate by directing the airflow to places that require more heating or cooling. 3-D air flow Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces. Coanda effect By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. (Daikin Emura FTXJ and Stylish FTXA) Heat boost Heat boost quickly heats up home when starting up the heat pump system. Set temperature is reached 14% faster(*) than a regular air-to-air heat pump (pair only). (*) Heat boost test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting: 23°C (*) Applicable for Daikin Emura, Stylish and Perfera wall & floor Fireplace logic When installed close to a heating device (e.g. fireplace or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house (Applicable for Nepura FTXTJ-A, FTXTM-A and FTXTA-C/D) Up to Up to in heating in cooling 4 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit – also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant.

RkJQdWJsaXNoZXIy MTE0MTkzMg==