304 Standard range Wall mounted Concealed ceiling UPDATE FTXZ-N C/FTXA-C/D FTXJ-A9 C/FTXM-A FTXP-N(9) FTXF-F CTXF-F FTXC-E FDXM-F9 Air flow 3-D Air flow • • • • • Vertical auto swing • • • • • • • • Horizontal auto swing • • • • • Auto fan speed • • • • • • • • Fan speed steps 5 5 5 5 5 5 5 5 3 Intelligent thermal sensor • • Coanda Effect • (cooling only) • (cooling and heating) • (cooling and heating) Humidity control Ururu - humidification • Sarara - dehumidification • Dry programme • • • • • • • • Air treatment Flash Streamer** • • • • Titanium apatite deodorising filter • • • • • • Silver allergen removal and air purifying filter • • • • Air filter • • captures bacteria/viruses • • captures bacteria/viruses • • • • • Remote control & timer DAIKIN Daikin Cloud Service • • • • Onecta app •* • • • • • • • •* Weekly timer • (Onecta app & remote controller) • • • 24 Hour timer • • • • • • Temperature limitation Flap positioning • • • • • • • • • Multi zoning • Other functions Auto-restart • • • • • • • • • Self-diagnosis • • • • • • • • • Multi model application • • • • 20,25,35 class • 20,25,35 class • Guaranteed operation down to -30°C * Available as option ** The Flash Streamer technology is not meant to be used for medical purposes ***Flap positioning via Onecta app only available for FTXTA-D
RkJQdWJsaXNoZXIy MTE0MTkzMg==