04_ECPEN26-500_Split

306 Fresh air, even with closed windows Unlike a conventional air conditioner, the Ururu Sarara brings fresh, conditioned air into the room. The Ururu Sarara is the very first residential heat pump system that – because of its powerful ventilation capacity of 30 m3/h – can fill a room of more than 26 m2 with fresh air in less than two hours. Furthermore, the incoming air is brought in at the desired temperature without thermal loss. The best of the best Why choose Ururu Sarara? The Daikin Ururu Sarara brings a new level of sophisticated control to air to air heat pumps. It has five air treatment techniques which together provide a total comfort solution. In addition, the Ururu Sarara range has SEER up to 9.54 and SCOP up to 5.90 with A+++ ratings thanks to its energy efficient compressor and heat exchanger. Because of its innovative technology, as well as its design, it won the prestigious Red Dot design award in 2013. 5 air treatment techniques J Heating and cooling in one unit, for year-round comfort with the highest energy label available J In winter, the Ururu function replenishes the moisture in the air to maintain a comfortable feel without unnecessary heating J In summer, the Sarara function removes excess moisture while maintaining an even temperature thus eliminating the need for extra cooling J Ventilation for fresh air even with closed windows J Air purification and automatic filter cleaning to remove allergens to supply clean air Flash Streamer*: generates high-speed electrons Pre-filter: catches dust Titanium apatite deodorising filter: decomposes bothersome odours of for example tobacco and pets * The Flash Streamer technology is not meant to be used for medical purposes Did you know? Humidification Dehumidification Ventilation with fresh air intake Air purification Heating/cooling optional

RkJQdWJsaXNoZXIy MTE0MTkzMg==