313 Grey fabric style with black body Light wood style with white body Dark wood style with black body Dark brown leather style with black body Colourful fabric style with white body Introducing a new dimension of style J Three full body colours: Available in black, silver and white J Five new front panel styles: 5 unique front panel designs, each paired with a fixed body colour NEW The 5 new front panel styles come with fixed body colours and are not detachable. You can recommend the perfect unit design to match your customer’s interior style, with a total of 8 distinct options to choose from: FTXA-DP FTXA-DY FTXA-DL FTXA-DG FTXA-DC Coming soon FTXA-DP/Y/L/G/C — Spring 2026
RkJQdWJsaXNoZXIy MTE0MTkzMg==