04_ECPEN26-500_Split

317 C/FTXA-CW/S/B + RXA-A8/B8 FTXA-CW FTXA-CS FTXA-CB RXA20-35A8 Wall mounted unit Where comfort meets style J A compact and functional design suitable for all interiors in a white, black and silver coloured elegant finish J The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it J Practically inaudible: the unit runs so quietly, you will almost forget it is there. J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Seasonal efficiency values up to A+++ in cooling and heating ARC466A58 integrated CTXA-CW FTXA-CW CTXA-CB FTXA-CB CTXA-CS FTXA-CS RXA-A8 RXA-B8 Efficiency data FTXA + RXA CTXA15CW/S/B 20CW/S/B + 20A8 25CW/S/B + 25A8 35CW/S/B + 35A8 42CW/S/B + 42B8 50CW/S/B + 50B8 Cooling capacity Min./Nom./Max. kW Connectable to multi outdoor units only 1.30/2.00/2.60 1.30/2.50/3.20 1.40/3.40/4.00 1.7/4.2/5 1.7/5/5.3 Heating capacity Min./Nom./Max. kW 1.30/2.50/3.50 1.30/2.80/4.70 1.40/4.00/5.20 1.7/5.4/6 1.7/5.8/6.5 Power input Cooling Min./Nom./Max. kW 0.27/0.43/0.63 0.27/0.56/0.78 0.31/0.78/1.04 -/1.05 /- -/1.36 /- Heating Min./Nom. kW 0.25/0.50/0.91 0.25/0.56/1.22 0.26/0.99/1.67 -/1.31 /- -/1.45 /- Space cooling Energy efficiency class Capacity Pdesign kW 2.00 2.50 3.40 4.2 5 SEER 8.75 8.74 8.73 7.5 7.33 Annual energy consumption kWh/a 80 100 136 196 239 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.40 2.45 2.50 3.8 4 SCOP/A 5.15 4.6 Annual energy consumption kWh/a 652 666 680 1,156 1,218 Nominal efficiency EER 4.70 4.46 4.37 3.99 3.68 COP 5.00 4.04 4.12 4 Annual energy consumption kWh 213 280 389 526 679 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 10 13 Indoor unit FTXA CTXA15CW/S/B 20CW/S/B 25CW/S/B 35CW/S/B 42CW/S/B 50CW/S/B Dimensions Unit HeightxWidthxDepth mm 295x798x189 295x798x189 Weight Unit kg 12 11.5 Air filter Type Removable/ washable Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.6/6.1/8/11.0 4.6/6.1/8.2/11.0 4.6/6.1/8.6/11.5 4.6/6.1/8.6/11.9 4.6/7.2/9.8/13.1 5.2/7.6/10.4/13.5 Heating Silent operation/Low/Medium/High m³/min 4.5/6.4/8.7/10.9 4.5/6.4/8.7/10.9 4.5/6.4/9.0/11.1 4.5/6.4/9.0/11.5 5.2/7.7/10.5/14.6 5.7/8.2/11.1/15.1 Sound power level Cooling dBA 57 57 60 Sound pressure level Cooling Silent operation/Low/High dBA 21/25/39 19/25/39 19/25/40 19/25/41 21/29/45 24/31/46 Heating Silent operation/Low/High dBA 21/25/39 19/25/39 19/25/40 19/25/41 21/29/45 24/33/46 Control systems Infrared remote control ARC466A58 ARC466A85 Wired remote control BRC073A1 Outdoor unit RXA 20A8 25A8 35A8 42B8 50B8 Dimensions Unit HeightxWidthxDepth mm Connectable to multi outdoor units only 550x840x350 734x954x401 Weight Unit kg 32 49 Sound power level Cooling Nom. dBA 59.0 61.0 62 Heating Nom. dBA 59.0 61.0 62 Sound pressure level Cooling Nom. dBA 46.0 49.0 48 Heating Nom. dBA 47.0 49.0 48 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 °CDB -15~24 Refrigerant Type R-32 GWP 675.0 675 Charge kg/tCO2Eq 0.76/0.52 1.1/0.75 Piping connections Liquid OD mm 6.35 6.4 Gas OD mm 9.50 9.5 12.7 Piping length OU - IU Max. m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 20 Power supply Phase/Hz/V Hz/V 1~/50/220-240 Current - 50Hz A A - 13 Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | Contains fluorinated greenhouse gases | See separate drawing for electrical data Multi model application Intelligent thermal sensor Coanda effect - heating Coanda effect - cooling Onecta app

RkJQdWJsaXNoZXIy MTE0MTkzMg==