04_ECPEN26-500_Split

321 ARC480A78 integrated* RXP-N9 FTXP20-50N9 Wall mounted unit Discreet wall mounted unit providing high efficiency and comfort J Practically inaudible: the unit runs so quietly, you will almost forget it is there. J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Silver allergen removal and air purifying filter captures allergens such as pollen to ensure a steady supply of clean air J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces J The unit‘s compact dimensions makes it ideal for renovation projects, especially for above door installation J Seasonal efficiency values up to A++ in cooling and heating J Space saving contemporary wall mounted design J Up to 5 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Remote monitoring possible on 20-50 class units. FTXP-N(9) + RXP-N(9/8) FTXP-N FTXP-N9 RXP-N8 RXP-N9 Efficiency data FTXP + RXP 20N9 + 20N9 25N9 + 25N9 35N9 + 35N9 50N9 + 50N8 60N + 60N9 71N + 71N9 Cooling capacity Min./Nom./Max. kW 1.3/2/2.6 1.3/2.5/3 1.3/3.5/4 1.7/5/5.3 1.7/6/7 2.3/7.1/7.3 Heating capacity Min./Nom./Max. kW 1.3/2.5/3.5 1.3/3/4 1.3/4/4.8 1.7/5.6/6.5 1.7/7/8 2.3/8.2/9 Power input Cooling Min./Nom./Max. kW 0.31/0.53/0.72 0.31/0.66/0.72 0.29/1.01/1.3 -/1.52/- 0.332/1.824/2.98 0.449/2.689/3.274 Heating Min./Nom./Max. kW 0.25/0.52/0.95 0.25/0.69/0.95 0.29/0.99/1.29 -/1.51/- 0.456/1.928/2.787 0.617/2.571/3.306 Space cooling Energy efficiency class Capacity Pdesign kW 2 2.5 3.5 5 6 7.1 SEER 7.2 7.1 6.82 6.2 Annual energy consumption kWh/a 97 121 170 246 308 401 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.2 2.4 2.8 4.6 4.8 6.2 SCOP/A 4.65 4.61 4.64 4.3 4.1 4.01 Annual energy consumption kWh/a 663 728 845 1,498 1,638 2,166 Nominal efficiency EER 3.75 3.48 3.3 3.29 2.64 COP 4.77 4.36 4.02 3.71 3.63 3.19 Annual energy consumption kWh - 758 912 1,345 Energy labeling Directive Cooling/Heating A/A D/D Current - 50Hz Maximum fuse amps (MFA) A - 13 16 Indoor unit FTXP 20N9 25N9 35N9 50N9 60N 71N Dimensions Unit HeightxWidthxDepth mm 286x770x225 295x990x263 Weight Unit kg 9 13.5 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.4/5.6/7.5/9.6 4.4/5.8/7.5/9.9 4.5/6.3/8.3/11.5 6/7.6/9.3/11.8 9.2/11.8/14.4/16.8 10.1/11.8/14.4/16.8 Heating Silent operation/Low/Medium/High m³/min 5/6.6/8.6/10.6 5.1/7/9/11.5 7.4/8.2/9.5/11.9 11/12.4/15.3/17.9 Sound power level Cooling dBA 55 58 59 60 62 Heating dBA 55 58 61 62 Sound pressure level Cooling Silent operation/Low/High dBA 19/25/39 19/26/40 20/27/43 27/34/46 30/36/45 32/37/46 Heating Silent operation/Low/High dBA 21/28/39 21/28/40 21/29/40 30/33/44 32/35/44 33/36/45 Control systems Infrared remote control ARC480A78 ARC480A53 Wired remote control BRC073A1 - Outdoor unit RXP 20N9 25N9 35N9 50N8 60N9 71N9 Dimensions Unit HeightxWidthxDepth mm 556x740x343 610x923x367 734x954x401 Weight Unit kg 24 26 40 50 Sound power level Cooling Nom. dBA 60.0 62.0 61 63 66 Heating Nom. dBA 61.0 62.0 62 63 65 Sound pressure level Cooling Nom./High dBA -/46 -/48 48/- 49/- 52/- Heating Nom./High dBA -/47 -/48 49/- 52/- Operation range Cooling Ambient Min.~Max. °CDB -10~48 Heating Ambient Min.~Max. °CWB -15~18 °CDB -15~24 Refrigerant Type R-32 GWP 675.0 675 Charge kg/tCO2Eq 0.55/0.37 0.70/0.48 0.95/0.65 1.15/0.78 Piping connections Liquid OD mm 6.4 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m - 10 - Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 12 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 13 16 Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | Contains fluorinated greenhouse gases ¨ Integrated for 20-25-35-50 class. Standard for 60-71 class 3-D Air flow Practically inaudible Multi model application Onecta app Energy saving during operation standby

RkJQdWJsaXNoZXIy MTE0MTkzMg==