04_ECPEN26-500_Split

325 heat boost floor warming heat plus 1 | Features & benefits designed for comfort 2 | Flexible installation 3 | Clean air 4 | Full connectivity & peace of mind Comfortable: dual airflow The dual airflow of the Perfera floor-standing unit is perfect for creating the ideal level of heating. Air is directed both upwards and downwards to deliver even warm air distribution. And when the Perfera is in heat mode, your feet stay warm and the temperature throughout the room is evenly distributed, guaranteeing maximum comfort. Sheer bliss! Heat Plus The floor warming function optimises convection by distributing hot air from the bottom of the unit. Floor warming The heat plus function provides cosy heating by simulating radiant heat for 30 minutes. Afterwards, the previous settings are again activated. Heat boost Heat boost quickly heats up your home when starting up your air-to- air heat pump. Set temperature is reached 14% faster* than a regular unit (pair only). * Heat Plus test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting: 23°C Control units with Daikin Onecta App Your customers can find the best unit for their home with just a few clicks on Residential Solutions Navigator Provide more peace of mind to your customers with remote monitoring with Daikin Cloud Service Residential Whether built-in or wall-mounted, the Perfera blends into the background and fits into all interiors without any problem. Flash streamer/titanium apatite deodorising filter Flash streamer: Using electrons to trigger chemical reactions with airborne particles, the Flash Streamer removes allergens such as pollen and fungal allergens, eliminating unpleasant odours and providing better, cleaner air. And the titanium apatite deodorising filter works hard to combat smells such as tobacco smoke and pets. standard installation built-in installation

RkJQdWJsaXNoZXIy MTE0MTkzMg==