04_ECPEN26-500_Split

326 RXM-A9 FVXM-B Floor standing unit Design floor standing unit for optimal heating comfort thanks to unique heating features J Seasonal efficiency values up to A++ in heating, resulting in low running costs compared to gas boilers and electric heating J Excellent contemporary design J Combinable with all multi outdoor units (2 to 5 ports) J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) J The floor warming function optimises convection by distributing hot air from the bottom of the unit J The heat plus function provides 30 minutes cosy heating by simulating radiant heat J Dual air discharge flow for better air distribution J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Onecta app: control your indoor from any location with an app, via your local network or internet. J Quiet operation: down to 19dBA sound pressure level C/FVXM-B + RXM-A9/8 integrated CVXM-B FVXM-B RXM-A9 RXM-A8 Efficiency data FVXM-B + RXM CVXM20B 25B + 25A9 35B + 35A9 50B + 50A8 Cooling capacity Min./Nom./Max. kW Multi connection only 1.3/2.4/3.5 1.4/3.4/4 1.4/5/5.4 Heating capacity Min./Nom./Max. kW 1.3/3.4/4.7 1.4/4.5/5.8 1.4/5.8/6.2 Power input Cooling Nom. kW 0.52 0.8 1.36 Heating Nom. kW 0.75 1.15 1.56 Space cooling Energy efficiency class Capacity Pdesign kW 2.4 3.4 5 SEER 8.64 8.19 7.2 Annual energy consumption kWh/a 97 145 243 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.3 2.8 4.1 SCOP/A 4.7 4.68 4.26 Annual energy consumption kWh/a 686 837 1,346 Nominal efficiency EER 4.63 4.23 3.67 COP 4.55 3.92 3.71 Annual energy consumption kWh 259 402 681 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 13 Indoor unit FVXM-B CVXM20B 25B 35B 50B Dimensions Unit HeightxWidthxDepth mm 600x750x238 600x750x238 Weight Unit kg 17 17 Air filter Type Removable/washable Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.1/4.9/7/8.7 4.1/4.9/7/8.7 4.1/4.9/7/9.2 5.4/6.6/9/11.6 Heating Silent operation/Low/Medium/High m³/min 4.1/5.6/7.2/9.2 4.1/5.6/7.2/9.2 4.1/5.6/7.2/9.8 5.9/8.4/10/12.8 Sound power level Cooling dBA 52.0 52 53 61 Heating dBA 52.0 52 53 62 Sound pressure level Cooling Silent operation/Low/High dBA 22.0/25.0/38.0 20/25/38 20/25/39 27/31/44 Heating Silent operation/Low/High dBA 21.0/25.0/38.0 19/25/38 19/25/39 29/35/46 Control systems Infrared remote control ARC466A66 ARC466A90 Wired remote control BRC073A1 BRC073A1 Outdoor unit RXM/RXM CVXM20B 25A9 35A9 50A8 Dimensions Unit HeightxWidthxDepth mm Multi connection only 610x923x367 Weight Unit kg 36 40 Sound power level Cooling Nom. dBA 58 61 Heating Nom. dBA 58 60 62 Sound pressure level Cooling Nom. dBA 46 47 48 Heating Nom. dBA 47 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 -10~50(1)/46(1) Heating Ambient Min.~Max. °CWB -21~18 -21(1)/-15(1)~18 °CDB -20~24 -20(1)/-15(1)~24 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.95/0.65 Piping connections Liquid OD mm 6.4 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 (1)See separate drawing for operation range | See separate drawing for electrical data | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | Contains fluorinated greenhouse gases Multi model application Onecta app Heat plus Floor warming Heat boost ARC466A66

RkJQdWJsaXNoZXIy MTE0MTkzMg==