329 2MXM68A8 3MXM52-68A8 4MXM80A8 5MXM90A8 2MXM40A9 2MXM50A8 3MXM40A8 Multi model application J New operation range: Heating possible down to -20 degrees and cooling possible up to +50 degrees J Seasonal efficiency values up to A+++ in cooling and heating thanks to its up-to-date technology and built-in intelligence J Up to 5 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit J Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency 2MXM40A9 2/3/4/5MXM-A8 Connectable indoor units Wall mounted Concealed ceiling Floor standing Round flow Fully flat Ceiling suspended Concealed floor standing FTXJ-A9 C/FTXA-C/D C/FTXM-A FTXP-N9 FDXM-F9 FBA-A(9) C/FVXM-B FCAG-B FFA-A9 FHA-A(9) FNA-A9 20 25 35 42 50 15 20 25 35 42 50 15 20 25 35 42 50 60 71 20 25 35 25 35 50 60 35 50 60 20 25 35 50 35 50 60 25 35 50 60 35 50 60 25 35 50 60 2MXM40A9 • • • • • • • • • • • • • • • • • • • 2MXM50A8 ••••••••••••••••• • • • • • • • • • • • • • 2MXM68A8 •••••••••••••••••• • • • ••••• • •••••• • •••••• • • •••• 3MXM40A8 • • • • • • • • • • • • • • • • • • • • • • • • • • 3MXM52A8 ••••••••••••* •* •* •* • • • • • • • • • • • • • • • • • • • • • • • • 3MXM68A8 •••••••••••••••••• • • • ••••• • •••••• • •••••• • • •••• 4MXM68A8 •••••••••••••••••• • • • ••••• • •••••• • •••••• • • •••• 4MXM80A8 ••••••••••••••••••• • • • •••• • • • •••• • • • •••• • • • •••• 5MXM90A8 ••••••••••••••••••• • • • •••• • • • •••• • • • •••• • • • •••• * A+++/A+++ combinations 2MXM-A9 2MXM-A8 3MXM-A8 4MXM-A8 5MXM-A8 Outdoor unit 2MXM40A9 2MXM50A8 2MXM68A8 3MXM40A8 3MXM52A8 3MXM68A8 4MXM68A8 4MXM80A8 5MXM90A8 Dimensions Unit HeightxWidthxDepth mm 552x852x350 734x974x408 Weight Unit kg 36 41 60 57 62 63 67 68 Sound power level Cooling dBA 60 61 59 61 64 Heating dBA 62 61 59 61 64 Sound pressure level Cooling Nom. dBA 46 48 46 48 52 Heating Nom. dBA 48 50 48 47 48 52 Operation range Cooling Ambient Min.~Max. °CDB -10~46 -10~50 Heating Ambient Min.~Max. °CWB -15~18 -20~24 Refrigerant Type R-32 GWP 675 Charge kg/TCO2Eq 0.88/0.60 1.15/0.78 2.00/1.35 1.80/1.22 2.00/1.35 2.40/1.62 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 20(1) 25(1) System Chargeless m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 15 Power supply Phase/Frequency/Voltage Hz/V 1~/50/ 220-230-240 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 20 16 20 25 (1) For one room | See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases Unique In the market * Guaranteed operation down to -20°C
RkJQdWJsaXNoZXIy MTE0MTkzMg==