04_ECPEN26-500_Split

333 CHYHBH-AV32 / EHYKOMB-AA2/3 Daikin Altherma hybrid heat pump Hybrid technology combining gas, air to water and air to air heat pump for heating, cooling and hot water J Daikin Altherma hybrid heat pump combines air-to-water heat pump technology with gas condensing technology J Heating only wall mounted indoor unit of air-to-water heat pump J Wall mounted gas module J Depending on outdoor temperature, energy prices and internal heat load, Daikin Altherma hybrid heat pump always selects the most economical mode to operate J Low investment cost: no need to replace the existing radiators (up to 80°C) and pipe work J Provides sufficient heat in renovation applications as all heat loads are covered up to 32kW J Easy and fast installation thanks to the compact dimensions and quick interconnections CHYHBH-AV32 / EHYKOMB-AA2/3 CHYHBH-AV32 EHYKOMB-AA2 EHYKOMB-AA3 Connectable indoor units Wall mounted Concealed ceiling Floor standing Round flow Fully flat Ceiling suspended Concealed floor standing Hybrid heat pump FTXJ-A9 C/FTXA-C/D C/FTXM-A FTXP-N9 FDXM-F9 FBA-A(9) C/FVXM-B FCAG-B FFA-A9 FHA-A(9) FNA-A9 CHYHBHAV32 20 25 35 42 50 15 20 25 35 42 50 15 20 25 35 42 50 60 71 20 25 35 25 35 50 60 35 50 60 20 25 35 50 35 50 60 25 35 50 60 35 50 60 25 35 50 60 05 08 3MXM52A8 ••••••••••••* •* •* •* • • • • • • • • • • • • • • • • • • • • • • • • • 3MXM68A8 •••••••••••••••••• • • •••••• • ••••••••••••• • ••••• • 4MXM68A8 •••••••••••••••••• • • •••••• • ••••••••••••• • ••••• • 4MXM80A8 ••••••••••••••••••• • • • •••• • • • ••••• • ••••• • • • •••• • • 5MXM90A8 ••••••••••••••••••• • • • •••• • • • ••••• • ••••• • • • •••• • • * A+++/A+++ combinations It is not allowed to install 1 indoor unit connection. Efficiency data CHYHBH05AV32 /3MXM52A9 CHYHBH05AV32 /3MXM68A9 CHYHBH05AV32 /4MXM68A9 CHYHBH05AV32 /4MXM80A9 CHYHBH08AV32 /4MXM80A9 CHYHBH05AV32 /5MXM90A9 CHYHBH08AV32 /5MXM590A9 Heating capacity Nom. kW 4.41 (1) 4.50 (1) 6.78 (1) 4.50 (1) 6.78 (1) COP 4.49 (1) 3.91 (1) 4.04 (1) 4.17 (1) 4.04 (1) 4.17 (1) Pump 51.80 (1) Seasonal efficiency Domestic hot water heating General Declared load profile XL Average climate ηwh (water heating efficiency) % 96 Water heating energy efficiency class (1) DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed Indoor Unit (Hydrobox) CHYHBH05AV32 CHYHBH08AV32 Casing Colour White Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth mm 902x450x164 Weight Unit kg 30.0 Operation range Heating Ambient Min.~Max. °C -15~24 Water side Min.~Max. °C 25~50 Indoor unit (Boiler) EHYKOMB33AA2/AA3 Central heating Heat input Qn (net calorific value) Nom Min/Max kW 6.2/7.6/7.6/22.1/27.0/27.0 Output Pn at 80/60°C Min/Nom kW 6.7/8.2/8.2/21.8/26.6/26.6 Efficiency Net calorific value % 98/107 Operation range Min/Max °C 15/80 Domestic hot water Output Min/Nom kW 7.6/32.7 Water flow Rate Nom l/min 9.0/15.0 Operation range Min/Max °C 40/65 Gas Connection Diameter mm 15 Consumption (G20) Min/Max m³/h 0.78/3.39 Consumption (G25) Min/Max m³/h 0.90/3.93 Consumption (G31) Min/Max m³/h 0.30/1.29 Supply air Connection mm 100 Concentric 1 Flue gas Connection mm 60 Casing Colour White - RAL9010 Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth Casing mm 710x450x240 Weight Unit Empty kg 36 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Electrical power consumption Max. W 55 Standby W 2

RkJQdWJsaXNoZXIy MTE0MTkzMg==