344 FTXTJ-AW FTXTJ-AB RXTJ-A ARC488A4W/K FTXTJ-AW FTXTJ-AB RXTJ-A Efficiency data FTXTJ + RXTJ-A 30AW + 30A 30AB + 30A Cooling capacity Min./Nom./Max. kW 1.2/3.0/4.6 Heating capacity Min./Nom./Max. kW 0.8/3.2/7.10 Power input Cooling Nom. kW 0.61 Heating Nom. kW 0.64 Space cooling Energy efficiency class Capacity Pdesign kW 3.00 SEER 8.75 Annual energy consumption kWh/a 120 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.00 SCOP/A 5.17 Annual energy consumption kWh/a 812 Space heating (Cold climate) Energy efficiency class Capacity Pdesignh kW 4.38 Annual energy consumption kWh/a 2,248 SCOP/C 4.09 Nominal efficiency EER 4.89 COP 5.01 Annual energy consumption kWh 307 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FTXTJ 30AW 30AB Dimensions Unit HeightxWidthxDepth mm 305x900x212 Weight Unit kg 12 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/ Low/Medium/High m³/min 4.9/5.9/8.8/12.1 Heating Silent operation/ Low/Medium/High m³/min 4.5/6.5/7.8/12.3 Sound power level Cooling dBA 60.0 Heating dBA 60.0 Sound pressure level Cooling Silent operation/Low/High dBA 20.0/25.0/43.0 Heating Silent operation/Low/High dBA 19.0/24.0/41.0 Control systems Infrared remote control ARC488A4W ARC488A4K Wired remote control BRC073A1 Outdoor unit RXTJ-A 30A Dimensions Unit HeightxWidthxDepth mm 605x930x376 Weight Unit kg 42 Sound power level Cooling dBA - Sound pressure level Cooling Nom. dBA 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -31~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.97/0.66 Piping connections Liquid OD mm 6.35 Gas OD mm 9.50 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Contains fluorinated greenhouse gases | See separate drawing for operation range | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Wall mounted unit Design that speaks for itself, even at ambient temperatures down to -30°C J Guaranteed heating operation at low ambient temperature, down to -30°C J Remarkable blend of iconic design and engineering excellence with an elegant finish in matt crystal white J When installed close to a heating device (e.g. fire place or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house J The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Onecta app: control your indoor from any location with an app, via your local network or internet. J Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA! FTXTJ-AW / FTXTJ-AB + RXTJ-A Fireplace logic Intelligent thermal sensor Coanda effect - heating Coanda effect - cooling Heat boost
RkJQdWJsaXNoZXIy MTE0MTkzMg==