04_ECPEN26-500_Split

345 ARC466A84 FTXTA-DG FTXTA-DP FTXTA-DL FTXTA-DY integrated RXTA-C Efficiency data FTXTA + RXTA 30DG/L/P/Y + 30C Cooling capacity Min./Nom./Max. kW 1.2/3.0/4.6 Heating capacity Min./Nom./Max. kW 0.8/3.2/7.10 Power input Cooling Nom. kW 0.62 Heating Nom. kW 0.64 Space cooling Energy efficiency class Capacity Pdesign kW 3.00 SEER 8.75 Annual energy consumption kWh/a 120 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.00 SCOP/A 5.17 Annual energy consumption kWh/a 812 Space heating (Cold climate) Energy efficiency class Capacity Pdesignh kW 4.38 Annual energy consumption kWh/a 2,248 SCOP/C 4.09 Nominal efficiency EER 4.89 COP 5.01 Annual energy consumption kWh 310 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FTXTA 30DG/L/P/Y Dimensions Unit HeightxWidthxDepth mm 295x798x189 Weight Unit kg 12 Air filter Type Removable/washable Fan Air flow rate Cooling Silentoperation/Low/Medium/High m³/min 4.9/6.0/9.0/13.1 Heating Silentoperation/Low/Medium/High m³/min 5.0/5.8/8.2/12.3 Sound power level Cooling dBA 60.0 Heating dBA 60.0 Sound pressure level Cooling Silent operation/Low/High dBA 20.0/25.0/43.0 Heating Silent operation/Low/High dBA 19.0/24.0/41.0 Control systems Infrared remote control ARC466A84 Wired remote control BRC073A4 Outdoor unit RXTA 30C Dimensions Unit HeightxWidthxDepth mm 605x930x376 Weight Unit kg 42 Sound power level Cooling dBA 60 Heating dBA 60 Sound pressure level Cooling Nom. dBA 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -31~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.97/0.66 Piping connections Liquid OD mm 6.35 Gas OD mm 9.50 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | See separate drawing for electrical data | Contains fluorinated greenhouse gases | See separate drawing for operation range *Note: blue cells contain preliminary data Wall mounted unit Where comfort meets style, even at ambient temperatures down to -30°C J Guaranteed heating operation at low ambient temperature, down to -30°C J When installed close to a heating device (e.g. fire place or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house J The 4 new designs come with a fixed body colour: light wood style with white body, dark wood style with black body, grey fabric style with black body, dark brown leather style with black body J The Coanda effect optimises the airflow for a comfortable climate. J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room J Onecta app: control your indoor from any location with an app, via your local network or internet. Possibility to also select the ideal flap position in comfort mode J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J The weather compensation function offsets heat loss during colder temperatures, reducing frequency of target temperature adjustments. J Using temperature setting limitation feature, owners can define minimum and maximum temperature boundaries helping save energy, maintain comfort, and prevent misuse in shared or managed spaces such as in Airbnb or hotels. J The Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Practically inaudible: the unit runs so quietly, you will almost forget it is there. NEW NEW NEW FTXTA-DG/L/P/Y + RXTA-C J The Hot Air Preference (HAP) feature reduces airflow during extreme cold, especially since the indoor unit’s heat exchanger isn’t warm enough, helping indoor air reach the set temperature more effectively NEW Fireplace logic Guaranteed operation down to -30°C Coanda effect - heating Heat boost Onecta app Coming soon Spring 2026

RkJQdWJsaXNoZXIy MTE0MTkzMg==