04_ECPEN26-500_Split

349 ARC480A53 integrated RXTP-A FTXTP-A Wall mounted unit Wall mounted unit providing high efficiency and comfort down to -30°C J Guaranteed heating operation at low ambient temperature, down to -30°C J The unit’s compact dimensions makes it ideal for renovation projects, especially for above door installation J Seasonal efficiency values: full range A++ in cooling and heating J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Space saving contemporary wall mounted design FTXTP-A + RXTP-A FTXTP-A RXTP-A Efficiency data FTXTP + RXTP 25A + 25A 35A + 35A Cooling capacity Min./Nom./Max. kW 1/2.5/4.1 1/3.5/4.5 Heating capacity Min./Nom./Max. kW 1/3.2/6.2 1/4/6.7 Power input Cooling Nom. kW 0.51 0.74 Heating Nom. kW 0.65 0.88 Space cooling Energy efficiency class Capacity Pdesign kW 2.5 3.5 SEER 8.55 Annual energy consumption kWh/a 102 143 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.5 3 SCOP/A 4.95 4.85 Annual energy consumption kWh/a 707 866 Space heating (Cold climate) Energy efficiency class Capacity Pdesignh kW 3.65 4.38 Annual energy consumption kWh/a 1,937 2,426 SCOP/C 3.96 3.79 Nominal efficiency EER 4.88 4.71 COP 4.99 4.55 Annual energy consumption kWh 256 372 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FTXTP 25A 35A Dimensions Unit HeightxWidthxDepth mm 286x770x225 Weight Unit kg 9 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 3.7/5/7.9/11 Heating Silent operation/Low/Medium/High m³/min 4.4/5.5/9/10.5 Sound power level Cooling dBA 58 Heating dBA 58 Sound pressure level Cooling Silent operation/Low/High dBA 21/26/43 Heating Silent operation/Low/High dBA 21/26/43 Control systems Infrared remote control ARC480A78 Wired remote control - Outdoor unit RXTP 25A 35A Dimensions Unit HeightxWidthxDepth mm 605x930x376 Weight Unit kg 42 Sound power level Cooling Nom. dBA 60.0 Heating Nom. dBA 60.0 Sound pressure level Cooling Nom. dBA 48 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -31~18 °CDB -30~24 Refrigerant Type R-32 GWP 675.0 Charge kg/tCO2Eq 0.97/0.66 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 Power supply Phase/Hz/V 1~/50/220-240 Current - 50Hz A 16 Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Guaranteed operation down to -30°C Energy saving during operation standby 3-D Air flow

RkJQdWJsaXNoZXIy MTE0MTkzMg==