04_ECPEN25-500A_Split

353 ARC477A1 BRP069B42 RXZ-N FTXZ-N FTXZ-N RXZ-N Efficiency data FTXZ + RXZ 25N + 25N 35N + 35N 50N + 50N Cooling capacity Min./Nom./Max. kW 0.6/2.5/3.9 0.6/3.5/5.3 0.6/5.0/5.8 Heating capacity Min./Nom./Max. kW 0.6/3.6/7.5 0.6/5.0/9.0 0.6/6.3/9.4 Power input Cooling Min./Nom./Max. kW 0.11/0.41/0.88 0.11/0.66/1.33 0.11/1.10/1.60 Heating Min./Nom./Max. kW 0.10/0.62/2.01 0.10/1.00/2.53 0.10/1.41/2.64 Space cooling Energy efficiency class Capacity Pdesign kW 2.50 3.50 5.00 SEER 9.54 9.00 8.60 Annual energy consumption kWh/a 92 136 203 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.50 4.50 5.60 SCOP/A 5.90 5.73 5.50 Annual energy consumption kWh/a 831 1,100 1,427 Nominal efficiency EER 6.10 5.30 4.55 COP 5.80 5.00 4.47 Annual energy consumption kWh 205 330 550 Energy labeling Directive Cooling/Heating A/A Indoor unit FTXZ 25N 35N 50N Dimensions Unit HeightxWidthxDepth mm 295x798x372 Weight Unit kg 15 Air filter Type Auto cleaning filter Fan Air flow rate Cooling Silent operation/Low/High m³/min 4.0/5.3/10.7 4.0/5.6/12.1 4.6/6.6/15.0 Heating Silent operation/Low/High m³/min 4.8/6.7/11.7 4.8/6.9/13.3 5.9/7.7/14.4 Sound power level Cooling dBA 54 57 60 Heating dBA 56 57 59 Sound pressure level Cooling Silent operation/Low/Nom./High dBA 19/26/33/38 19/27/35/42 23/30/38/47 Heating Silent operation/Low/Nom./High dBA 19/28/35/39 19/29/36/42 24/31/38/44 Control systems Infrared remote control ARC477A1 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RXZ 25N 35N 50N Dimensions Unit HeightxWidthxDepth mm 693x795x300 Weight Unit kg 50 Sound power level Cooling dBA 59 61 63 Heating dBA 59 61 64 Sound pressure level Cooling High dBA 46 48 49 Heating High dBA 46 48 50 Operation range Cooling Ambient Min.~Max. °CDB -10~43 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type R-32 GWP 675 Charge kg/TCO2Eq 1.34/0.9 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 10 Level difference IU - OU Max. m 8 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Wall mounted unit Complete climate control with (de) humidification, air purification & ventilation with top efficiencies in heating & cooling J Unique combination of humidification, dehumidification, ventilation, air purification and heating & cooling in 1 system J 3 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment. Detection is done in 3 directions: left, front and right. If no people are detected, the unit will automatically switch over to the energy-efficient setting J No need to clean filters, thanks to the self cleaning filter J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Onecta app (optional): control your indoor from any location with an app, via your local network or internet J Seasonal efficiency values: full range A+++ in cooling and heating J Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA! J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces J Reddot design award winner 2013 FTXZ-N + RXZ-N Onecta app Sarara - dehumidification Ururu - humidification Energy saving during operation standby 3 area motion detection sensor

RkJQdWJsaXNoZXIy MTE0MTkzMg==