04_ECPEN25-500A_Split

355 Comfort Intelligent thermal sensor Daikin Emura uses an intelligent thermal sensor to detect a room’s current temperature. After determining the room temperature, the intelligent thermal sensor distributes air evenly throughout the room before switching to an airflow pattern that directs warm and cool air to areas that need it. 3D airflow Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces. Inaudible to hear Daikin Emura is almost inaudible with sound levels down to 19 dBA. Coanda effect By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. Heat boost Daikin Emura quickly heats the room when starting up, ensuring the set temperature is reached faster. Unique design Silver, matt white and matt black, these are the three monochrome colours in which Daikin Emura is available. The outdoor unit comes in ivory white. The front panel of the remote control matches the colours of the indoor unit – the casing is anthracite grey to create a floating effect. DAIKIN Full connectivity Onecta App Control your system and enjoy maximum comfort just by using your voice. Using Amazon Alexa or Google Assistant, you can control the main functions such as the temperature setting, operating mode, fan speed and much more! (see page 347) Residential Solutions Navigator (RSN) Find your applicable solution in just a few clicks based on the number and size of the room. Calculate your savings with the Return on Investment calculator. (see page 341) DCS Residential From the professional portal, Installers can activate the remote monitoring allowing them to supervise your installation on multiple parameters, from their location. (see page 344)

RkJQdWJsaXNoZXIy MTE0MTkzMg==