363 Efficiency Cost-efficiency and performance-efficiency can be achieved in 2 ways: 1. PAIR: By combining one indoor with one outdoor, Daikin delivers the highest efficiency levels on the market. With efficiencies up to A+++, it will save on your energy bills and create wonderful living comfort all year round. 2. MULTI: With only one multi split outdoor unit, up to 5 indoor units can be connected. NEW: For certain combinations of Perfera with 3MXM52A(9) outdoor unit an energy efficiency of up to A+++ in cooling and heating* can be reached Outdoor Unit Indoor Unit Energy label 3MXM52A2V1B(9) * C/FTXM-A Cooling Heating 1.5 + 1.5 + 3.5 1.5 + 2.0 + 3.5 1.5 + 2.5 + 3.5 2.0 + 2.0 + 3.5 2.0 + 2.5 + 3.5 2.5 + 2.5 + 3.5 Air purification Flash streamer/titanium apatite deodorising filter Flash streamer: using electrons to trigger chemical reactions with airborne particles, the flash streamer removes allergens such as pollen and fungal allergens, eliminating unpleasant odours and providing fresher, cleaner air. electrons remove hazardous substances Flash streamer NEW Static air filter: The new air filter has been treated with an active (Ionpure) substance in order to capture, reduce and remove bacteria and viruses. Full connectivity Onecta App Control your system and enjoy maximum comfort just by using your voice. Using Amazon Alexa or Google Assistant, you can control the main functions such as the temperature setting, operating mode, fan speed and much more! (see page 347) Residential Solutions Navigator (RSN) Find your applicable solution in just a few clicks based on the number and size of the room. Calculate your savings with the Return on Investment calculator. (see page 341) DCS Residential From the professional portal, Installers can activate the remote monitoring allowing them to supervise your installation on multiple parameters, from their location. (see page 344) The titanium apatite deodorising filter works hard to combat smells such as tobacco smoke and pet odours. Silver allergen removal filter The silver allergen removal and air-purifying filter is the ideal solution, because it captures allergens such as pollen to ensure a steady supply of clean air.
RkJQdWJsaXNoZXIy MTE0MTkzMg==