374 NEW HomeHub tank optimization by PV Thanks to the HomeHub, tank optimisation is possible between the tank and photovoltaic solar panels. For example, with the accessory EKRHH, the electric heater of the tank will be switched on if injection is higher than 1.5 kW. Therefore, during sunny days, hot water will always be available, while the house is cooled. Make an accurate selection of your multi+ system in a few steps see also p. 332 Why choose Multi+? Your customer is considering to replace the existing heating system with electric heaters Your customer’s house: J Up to 150 m2 or less J Up to 5 inhabitants 1| Flexibility J Connect Multi+ outdoor unit with up to 4 indoor units and a 90 to 230 L tank to provide domestic hot water. J Choose from a market-leading variety of indoor units. You can connect up to four different indoor units to cool or heat your rooms. 2 | Efficiency J Replacing an old air conditioning system and electric hot water tank by Multi+ will give your customer a good return on investment 3 | Comfort Benefit from high comfort and low expenses Enjoy your preferred room temperature in up to four rooms at any time all year round. Daikin offers a variety of heat pumps with industryleading comfort and air quality features. The domestic hot water tank is available in two sizes and perfectly matches the Multi+ outdoor unit. Two different operating modes adapt precisely to your comfort needs. A user-friendly control lets you configure the entire system exactly the way you want it. The Onecta app enables scheduling, controlling and monitoring of each indoor unit and the domestic hot water tank – also via voice control. Up to in cooling Up to in heating Up to in domestic hot water outdoor unit indoor units water tank Multi+ Only one system for domestic hot water + air-to-air heat pump
RkJQdWJsaXNoZXIy MTE0MTkzMg==