04_ECPEN25-500A_Split

377 Multi+ outdoor Indoor units Domestic hot water tank FTXJ-AW/S/B9 C/FTXA-CW/S/B C/FTXM-A FTXP-N9 FDXM-F9 FBA-A9 C/FVXM-B FCAG-B FFA-A9 FHA-A9 FNA-A9 CKHWS-BV3 20 25 35 42 50 15 20 25 35 42 50 15 20 25 35 42 50 60 71 20 25 35 25 35 50 60 35 50 60 71 100 125 20 25 35 50 35 50 60 25 35 50 60 35 50 60 25 35 50 60 180 230 5MWXM68A9 •••••••••••••••••• •••••••••••* •* •••••••••••••••••• • • 5MWXM90A9 ••••••••••••••••••••••••••••••* •* •* •••••••••••••••••• • • It is not allowed to install 1 indoor unit connection. Exception is 1 indoor unit connection of FBA60-125 * No combination with additional indoor units possible Efficiency data CKHWS180BV3 + 5MWXM68A9 CKHWS230BV3 + 5MWXM68A9 CKHWS180BV3 + 5MWXM90A9 CKHWS230BV3 + 5MWXM90A9 COPdhw Average climate 3.12 3.20 3.10 Warm climate 3.45 3.53 3.40 Heat-up time Average climate h:mm 1:29 1:50 1:30 1:41 Warm climate h:mm 1:39 1:56 1:43 1:57 Water heating energy efficiency class* Set point °C 44 45 44 *EN16147(2017) Accessory CKHWS 180BV3 230BV3 Casing Colour - Material - Dimensions Unit Height Tank mm 1,655 1,855 Width mm 595 Depth mm 634 Weight Unit Empty kg 106 115 Tank Water volume l 180 230 Material Stainless steel (EN 1.4521) Maximum water temperature °C 65 Insulation Heat loss kWh/24h 1.2 (4) 1.4 (4) Energy efficiency class B Standing heat loss S W 50 58 Storage volume V l 180 220 Power supply Phase/Frequency/Voltage Hz/V 1~/50 /230 Outdoor unit 5MWXM 5MWXM68A9 5MWXM90A9 Dimensions Unit HeightxWidthxDepth mm 734 x1,044 x408 Weight Unit kg 69 73 Sound power level Cooling Nom. dBA 61 64 Heating Nom. dBA 62 65 Sound pressure level Cooling Nom. dBA 48 52 Heating Nom. dBA 49 53 Operation range Cooling Ambient Min.~Max. °CDB -10 ~46 Heating Ambient Min.~Max. °CDB -15 (2)~24 (2) Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 2 /1.35 2.4 /1.62 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 25 (1) 25 (3) System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 15 (3) 15 Power supply Phase/Frequency/Voltage Hz/V 1~/50 /220-440 1~/50 /220-240 (1)For one room | (2)See separate drawing for operation range | (3)For one room (for combination with FBA71/100/125 and EKHWET and CKHWS refer to installation manual) | (4)Based on a dT of 45 K | Contains fluorinated greenhouse gases | 2-pole 10A, curve 230V | Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. CKHWS-BV3 180l and 230l 5MWXM-A9 Multi + Only one system for domestic hot water + air conditioning J New design outlook for outdoor unit J Seasonal efficiency values up to A+++ in cooling and A++ for air conditioning J Domestic hot water efficiencies up to A+ J Floor standing domestic hot water tank, available in 180l and 230l J Up to 4 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit J The outdoor unit is fitted with a swing compressor, renowned for its low noise and high energy efficiency NOTE: please always install a pressure relief valve when installing a domestic hot water tank 5MWXM-A9 + CKHWS-BV3 5MWXM-A9 CKHWS-BV3

RkJQdWJsaXNoZXIy MTE0MTkzMg==