04_ECPEN25-500A_Split

382 integrated ARC480A78 ARXP-N9 ATXP20-35N9 ATXP-N9 ARXP-N9 Efficiency data ATXP + ARXP 20N9 + 20N9 25N9 + 25N9 35N9 + 35N9 Cooling capacity Nom. kW 1.3/2.00/2.6 1.3/2.50/3.0 1.3/3.50/4.0 Heating capacity Nom./Max. kW 1.30/2.50/3.50 1.30/3.00/4.00 1.30/4.00/4.80 Power input Cooling Min./Max. kW 0.31/0.540/0.72 0.31/0.670/0.72 0.29/1.01/1.30 Heating Min. kW 0.25/0.520/0.95 0.25/0.690/0.95 0.29/0.990/1.29 Space cooling Energy efficiency class Capacity Pdesign kW 2.00 2.50 3.50 SEER 6.90 Annual energy consumption kWh/a 101 127 178 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.20 2.40 2.80 SCOP/A 4.64 4.60 4.62 Annual energy consumption kWh/a 663 730 847 Nominal efficiency EER 3.71 3.46 COP 4.77 4.36 4.02 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit ATXP 20N9 25N9 35N9 Dimensions Unit HeightxWidthxDepth mm 286 x770 x225 Weight Unit kg 8.50 9.00 Air filter Type Removable / washable Fan Air flow rate Cooling Silentoperation/Low/Medium/High m³/min 4.2/5.6/7.4/9.5 4.2/5.8/7.7/9.7 4.5/6.3/8.3/11.5 Heating Silentoperation/Low/Medium/High m³/min 5.2/6.2/8.1/10.4 5.2/6.4/8.1/10.4 5.1/7.0/9.0/11.5 Sound power level Cooling dBA 55 58 Heating dBA 55 58 Sound pressure level Cooling Silent operation/Low/High dBA 19/25/39 19/26/40 20/27/43 Heating Silent operation/Low/High dBA 21/28/39 21/28/40 21/29/40 Control systems Infrared remote control ARC480A78 Wired remote control BRC073A1 Outdoor unit ARXP 20N9 25N9 35N9 Dimensions Unit HeightxWidthxDepth mm 556 x740 x343 Weight Unit kg 24 26 Sound power level Cooling Nom. dBA 60.0 62.0 Heating Nom. dBA 61.0 62.0 Sound pressure level Cooling High dBA 46 48 Heating High dBA 47 48 Operation range Cooling Ambient Min.~Max. °CDB -10 ~48 Heating Ambient Min.~Max. °CWB -15 ~18 °CDB -15 ~24 Refrigerant Type R-32 GWP 675.0 Charge kg/tCO2Eq 0.55 /0.37 0.70 /0.48 Piping connections Liquid OD mm 6.4 Gas OD mm 9.5 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 12 Power supply Phase/Frequency/Voltage Hz/V 1~/50 /220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 See separate drawing for electrical data | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | Contains fluorinated greenhouse gases Wall mounted unit Discreet Siesta wall mounted unit providing high efficiency and comfort J Practically inaudible: the unit runs so quietly, you will almost forget it is there. J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces J The unit‘s compact dimensions makes it ideal for renovation projects, especially for above door installation J Seasonal efficiency values up to A++ in cooling and heating J Space saving contemporary wall mounted design ATXP-N9 + ARXP-N9 Multi model application Onecta app Energy saving during operation standby 3-D Air flow

RkJQdWJsaXNoZXIy MTE0MTkzMg==