04_ECPEN25-500A_Split

383 ARC470A1 60,71 class Integrated for 20-50 class BRP069C47 for 60-71 class ARXF20-35F ATXF-F ATXF-F ARXF-F ARXF-A9 Efficiency data ATXF + ARXF 20F + 20F 25F + 25F 35F + 35F 42F + 42F 50F + 50F Cooling capacity Min./Nom./Max. kW 1.3/2/2.4 1.3/2.5/2.8 1.3/3.3/3.8 1.4/4.2/4.3 1.3/5/5.3 Heating capacity Min./Nom./Max. kW 1.3/2.4/3.3 1.3/2.8/3.7 1.3/3.5/4.4 1.4/4.6/5 1.43/5.4/6.13 Power input Cooling Min./Nom./Max. kW 0.31/0.601/0.72 0.31/0.772/1.05 0.31/1.01/1.4 0.31/1.28/1.5 0.27/1.52/1.74 Heating Min./Nom./Max. kW 0.25/0.64/0.95 0.25/0.75/1.11 0.25/0.94/1.5 0.25/1.24/1.4 0.26/1.46/1.91 Space cooling Energy efficiency class Capacity Pdesign kW 2 2.5 3.5 4.2 5 SEER 6.4 6.45 Annual energy consumption kWh/a 109 137 191 228 271 Space heating (Average climate) Energy efficiency class A+ Capacity Pdesign kW 2.2 2.4 2.6 3.3 3.8 SCOP/A 4.16 4.2 4.25 4.07 Annual energy consumption kWh/a 740 801 867 1,088 1,309 Nominal efficiency EER 3.33 3.24 3.27 COP 3.75 3.73 3.72 3.71 Annual energy consumption kWh 109 137 191 228 271 Energy labeling Directive Cooling/Heating A/A Indoor unit ATXF 20F 25F 35F 42F 50F Dimensions Unit HeightxWidthxDepth mm 286x770x225 Weight Unit kg 8 8.5 9 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/ Low/Medium/High m³/min 4.3/6/8/9.8 4.3/6.2/8/10 4.4/6.4/8/11.5 4.9/6.9/9/12.6 6.4/7.2/9/12.6 Heating Silent operation/ Low/Medium/High m³/min 5.3/6.2/8.3/10.4 5.3/6.4/8.4/10.4 5.3/6.5/8.6/11.9 5.2/6.7/8.8/12.8 6.4/7.2/9.6/12.8 Sound power level Cooling dBA 53 54 59 Heating dBA 55 56 59 Sound pressure level Cooling Silent operation/Low/High dBA 20/25/39 20/26/40 20/27/43 22/30/45 31/34/45 Heating Silent operation/Low/High dBA 21/28/39 21/28/40 21/29/40 22/28/44 30/33/44 Control systems Infrared remote control ARC480A93 Wired remote control BRC073A1 Outdoor unit ARXF 20F 25F 35F 42F 50F Dimensions Unit HeightxWidthxDepth mm 556x740x343 610x923x367 Weight Unit kg 24 28 40 Sound power level Cooling Nom. dBA 60 61 Heating Nom. dBA 60 62 61 Sound pressure level Cooling High dBA 46 48 Heating High dBA 47 48 49 Operation range Cooling Ambient Min.~Max. °CDB -10~48 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.42/0.28 0.55/0.37 0.75/0.51 0.8/0.54 Piping connections Liquid OD mm 6 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 12 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50 /220-240 Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | Contains fluorinated greenhouse gases | See separate drawing for operation range Wall mounted unit Siesta wall mounted unit for low energy consumption and pleasant comfort J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Quiet in operation down to 20 dBA ATXF-F + ARXF-F/A9 Onecta app Energy saving during operation standby

RkJQdWJsaXNoZXIy MTE0MTkzMg==