04_ECPEN25-500A_Split

386 2AMXF-A 2AMXF-A 3AMXF-A9 Indoor units ATXF25G ATXF35G Outdoor units 2AMXF40A • • 2AMXF50A • • 3AMXF52A9 • • Indoor Unit 2AMXF/3AMXF 2AMXF40A 2AMXF50A 3AMXF52A Dimensions Unit HeightxWidthxDepth mm 550x765x285 734x958x340 Weight Unit kg 36 41 57.0 Sound power level Cooling Nom. dBA 60 59 Sound pressure level Cooling Nom./High dBA -/46 -/48 46.0 /- Heating Nom./High dBA -/48 -/50 47.0 /- Operation range Cooling Ambient Min.~Max. °CDB -10 ~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.88/0.60 1.15/0.78 1.80/1.22 Piping connections Liquid OD mm 6.35 Gas OD mm 9.50 Piping length OU - IU Max. m 20.0 25 (1) System Chargeless m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-230-240 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 20 (1) For one room | See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases Multi model application J Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence J Up to 3 indoor units can be connected to 1 siesta multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Different types of wall mounted indoor units can be connected J Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency 2AMXF-A / 3AMXF-A Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==