05_ECPEN26-500A_Sky_Air

357 bottom plate refrigerant pass 2 High energy efficiency J Top seasonal efficiency - SEER up to 8.02 and A++ label in cooling and heating - Variable Refrigerant Temperature that automatically adapts the refrigerant temperature to the load J Round flow and concealed ceiling units with auto cleaning filter 4 Top reliability J For infrastructure cooling - unique boosted capacity indoor unit systems - duty rotation control J Refrigerant cooled PCB J New refrigerant passes keeping heat exchanger and drain holes completely open at all times J Most extensive testing before new units leave the factory J Widest support network and after sales service J All spare parts available in Europe 5 Market leading controls J Remote connectivity - Intuitive app control - Daikin Cloud Plus offering online control, energy monitoring and comparison of multiple sites J User-friendly wired remote controller with premium design - Intuitive touch button control - 3 color versions - Advanced settings can be easily done via your smartphone J Dedicated control solutions - for retail applications - for infrastructure cooling J Touch screen control using Madoka Plus. - Sleek & stylish design. - App connectivity using Madoka assistant. 3 Best comfort J Variable Refrigerant Temperature preventing cold draughts J Low sound indoor and outdoor units J Presence and floor sensors direct the air flow away from persons, while ensuring an even temperature distribution J Operation down to -20°C in heating and cooling operation J UV Streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc J Fresh air intake integrated in indoor unit 6 Superior aesthetics J Fully flat cassette design unit that integrates fully flat into the ceiling J Auto cleaning units ensure dirt-free ceilings with high efficiency filters for regular and dust prone areas J Widest ever range cassette panels - Available in white and black - Sleek designer panel range 7 Unique installation benefits J 4-way blow ceiling suspended cassette (FUA) for rooms without false ceiling. J Plug & play Daikin air handling unit with ERQ condensing units J Reliably replace Daikin and non-Daikin systems without the need for pipe cleaning thanks to the new hepta filtration J Use up to 4 indoor units linked to one outdoor unit for long or irregularly shaped rooms presence sensor floor sensor Onecta App Madoka Madoka Plus

RkJQdWJsaXNoZXIy MTE0MTkzMg==