05_ECPEN26-500A_Sky_Air

368 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3

RkJQdWJsaXNoZXIy MTE0MTkzMg==