05_ECPEN26-500A_Sky_Air

371 Black design panel White auto cleaning panel Black panel White panel RZASG100-140MV(1)/MY(1) FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZASG-MV(1)/MY(1) Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAG-B RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FCAG + RZASG 100B + 100MV 125B + 125MV 140B + 140MV 100B + 100MY 125B + 125MY 140B + 140MY Cooling capacity Nom. kW 9.5 12.1(1) 13.4(1) 9.5 12.1(1) 13.4(1) Heating capacity Nom. kW 10.8(2) 13.5(2) 15.5(2) 10.8(2) 13.5(2) 15.5(2) Space cooling Energy efficiency class - - Capacity Pdesign kW 9.5 12.1 13.4 9.5 12.1 13.4 SEER 6.55 5.76 6.53 6.55 5.76 6.53 ηs,c % - 227 258 - 227 258 Annual energy consumption kWh/a 507 1,261 1,232 507 1,261 1,232 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 6 7.8 6 7.8 SCOP/A 4.17 4.05 4.31 4.17 4.05 4.31 ηs,h % - 159 169 - 159 169 Annual energy consumption kWh/a 2,016 2,074 2,534 2,016 2,074 2,534 Indoor unit FCAG 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 246x840x840 Weight Unit kg 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 13/17.8/22.7 13.1/20.4/27.2 13/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 13.2/18.1/23 13/20.2/27 13.2/18.1/23 13/20.2/27 Sound power level Cooling dBA 54 58 54 58 Heating dBA 54 58 54 58 Sound pressure level Cooling Low/Medium/High dBA 29/33/37 29/35/41 29/33/37 29/35/41 Heating Low/Medium/High dBA 29/33/37 29/35/41 29/33/37 29/35/41 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1E53A7/BRC1E53B7/BRC1E53C7/BRC1H81W/S/BRC1H51(9)W/S/K7/BRC2E52C7/BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RZASG/RZASG 100MV 125MV 140MV 100MY 125MY 140MY Dimensions Unit HeightxWidthxDepth mm 990x940x320 Weight Unit kg 72 79 72 79 Sound power level Cooling dBA 70 71 73 70 71 73 Heating dBA - 71(3) 73(3) - 71(3) 73(3) Sound pressure level Cooling Nom. dBA 53 54 53 54 Heating Nom. dBA 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 25 32 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==