05_ECPEN26-500A_Sky_Air

372 AZAS100-140MV_MY FCAG-B Black design panel White auto cleaning panel Black panel White panel FCAG-B ARXM-A AZAS-MV AZAS-MY Efficiency data FCAG + ARXM / AZAS 71B + ARXM71A 100B + AZAS100MV 125B + AZAS125MV 140B + AZAS140MV 100B + AZAS100MY 125B + AZAS125MY 140B + AZAS140MY Cooling capacity Nom./Max. kW 6.8/7.05 9.5 12.1 (1) 13.4 (1) 9.5 12.1 (1) 13.4 (1) Heating capacity Nom./Max. kW 7.5/7.58 10.8 (2) 13.5 (2) 15.5 (2) 10.8 (2) 13.5 (2) 15.5 (2) Space cooling Energy efficiency class - - Capacity Pdesign kW 6.8 9.5 12.1 13.4 9.5 12.1 13.4 SEER 5.87 6.12 5.62 6.2 6.12 5.62 6.2 ηs,c % - - 222 245 - 222 245 Annual energy consumption kWh/a 405 543 1,292 1,296 543 1,292 1,296 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.5 6 7.8 6 7.8 SCOP/A 4 3.85 3.8 4.31 3.85 3.8 4.31 ηs,h % - - 149 169 - 149 169 Annual energy consumption kWh/a 1,573 2,182 2,211 2,534 2,182 2,211 2,534 Indoor unit FCAG 71B 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 Weight Unit kg 21 23 Air filter Type Resinnet Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 10.8/13/15.1 13/17.8/22.7 13.1/20.4/27.2 13/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 10.8/12.9/15.1 13.2/18.1/23 13/20.2/27 13.2/18.1/23 13/20.2/27 Sound power level Cooling dBA 51 54 58 54 58 Heating dBA 51 54 58 54 58 Sound pressure level Cooling Low/Medium/High dBA 28/31/35 29/33/37 29/35/41 29/33/37 29/35/41 Heating Low/Medium/High dBA 28/31/33 29/33/37 29/35/41 29/33/37 29/35/41 Control systems Infrared remote control BRC7FA532F/BRC7FB532F/BRC7FA532FB/BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1E53A7/BRC1E53B7/BRC1E53C7/BRC1H81W/S/BRC1H51(9)W/S/K7/BRC2E52C7/BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit ARXM / AZAS ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - - 71(3) 73(3) - 71(3) 73(3) Sound pressure level Cooling Nom. dBA 52 53 54 53 54 Heating Nom. dBA 52 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.15/0.78 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/Gas OD mm 10/15.9 9.52/15.9 Piping length OU - IU Max. m 30 30 System Equivalent m 50 Chargeless m 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + ARXM-A / AZAS-MV / MY Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==