05_ECPEN26-500A_Sky_Air

373 Split Black design panel White auto cleaning panel Black panel White panel RXM35A9 FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RXM-A(8/9) Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control FCAG-B RXM-A RXM-A8 RXM-A9 Efficiency data FCAG + RXM 35B + 35A9 50B + 50A8 60B + 60A Cooling capacity Nom. kW 3.5 5 5.7 Heating capacity Nom. kW 4.2 6 7 Space cooling Energy efficiency class Capacity Pdesign kW 3.5 5 5.7 SEER 6.51 6.46 6.4 Annual energy consumption kWh/a 188 271 312 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.32 4.36 4.71 SCOP/A 4.98 4.26 4.2 Annual energy consumption kWh/a 933 1,433 1,569 Current - 50Hz Maximum fuse amps (MFA) A 13 - Indoor unit FCAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 204x840x840 Weight Unit kg 18 19 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 Sound power level Cooling dBA 49 51 Heating dBA 49 51 Sound pressure level Cooling Low/Medium/High dBA 27/29/31 28/31/33 Heating Low/Medium/High dBA 27/29/31 28/31/33 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528 / BRC1E53A7 / BRC1E53B7 / BRC1E53C7 / BRC1H81W/S / BRC1H51(9)W/S/K7 / BRC2E52C7 / BRC3E52C7 Power supply Phase/Hz/V 1~/50/60/220-240/220 Outdoor unit RXM/RXM/RXM 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49 Sound power level Cooling Nom. dBA 58 61 63 Heating Nom. dBA 60 62 63 Sound pressure level Cooling Nom. dBA 47 48 Heating Nom. dBA 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 -10~50 (1)/46 (1) -10~50 Heating Ambient Min.~Max. °CWB -21~18 -21 (1)/-15 (1)~18 -21~18 °CDB -20~24 -20 (1)/-15 (1)~24 -20~24 Refrigerant Type/GWP R-32/ 675 Charge kg/tCO2Eq 0.95/0.65 1.15/0.78 Piping connections Liquid OD mm 6.4 6 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==