05_ECPEN26-500A_Sky_Air

384 FBA100-140A(9) Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market J Ideal solution for small businesses and shops J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J Low operation sound level down to 25dBA J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the ceiling: only the suction and discharge grilles are visible J Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit J Reduced energy consumption thanks to specially developed DC fan motor J Optional fresh air intake J Flexible installation: air suction direction can be altered from rear to bottom suction and choice between free use or connection to optional suction grilles FBA-A(9) + ARXM-A / AZAS-MV / MY J Standard built-in drain pump with 625mm lift increases flexibility and installation speedto bottom suction and choice between free use or connection to optional suction grilles J Standard built-in drain pump with 625mm lift increases flexibility and installation speed outblow rear suction bottom suction Home leave operation Multi zoning with multi zoning option AZAS100-140MV_MY FBA-A(9) ARXM-A AZAS-MV AZAS-MY Efficiency data FBA + ARXM / AZAS 71A9 + ARXM71A 100A + AZAS100MV 125A + AZAS125MV 140A + AZAS140MV 100A + AZAS100MY 125A + AZAS125MY 140A + AZAS140MY Cooling capacity Nom./Max. kW 6.8/6.98 9.5 12.1(1) 13.4(1) 9.5 12.1(1) 13.4(1) Heating capacity Nom./Max. kW 7.5/7.66 10.8(2) 13.5(2) 15.5(2) 10.8(2) 13.5(2) 15.5(2) Space cooling Energy efficiency class - - Capacity Pdesign kW 6.8 9.5 12.1 13.4 9.5 12.1 13.4 SEER 5.57 5.67 5.24 5.72 5.67 5.24 5.72 ηs,c % - - 207 226 - 207 226 Annual energy consumption kWh/a 427 586 1,385 1,406 586 1,385 1,406 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.5 6 7.8 6 7.8 SCOP/A 3.81 3.81 3.55 3.85 3.81 3.55 3.85 ηs,h % - - 139 151 - 139 151 Annual energy consumption kWh/a 1,652 2,205 2,366 2,836 2,205 2,366 2,836 Indoor unit FBA 71A9 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 245x1,000x800 245x1,400x800 Weight Unit kg 35.0 46.0 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 12.5/15.0/18.0 20.0/24.5/29.0 23.5/29.0/34.0 20.0/24.5/29.0 23.5/29.0/34.0 Heating Low/Medium/High m³/min 12.5/15.0/18.0 20.0/24.5/29.0 23.5/29.0/34.0 20.0/24.5/29.0 23.5/29.0/34.0 External static pressure Nom. Pa 30 40 50 40 50 Sound power level Cooling dBA 56.0 58.0 62.0 58.0 62.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/28.0/30.0 30.0/32.0/34.0 32.0/35.0/37.0 30.0/32.0/34.0 32.0/35.0/37.0 Heating Low/Medium/High dBA 25.0/28.0/31.0 30.0/33.0/36.0 32.0/35.0/38.0 30.0/33.0/36.0 32.0/35.0/38.0 Control systems Infrared remote control BRC4C65/BRC4C66 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W/S/K/BRC1E53A/BRC1E53B/BRC1E53C/BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Outdoor unit ARXM ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - 71(3) 73(3) - 71(3) 73(3) Sound pressure level Cooling Nom. dBA 52 53 54 53 54 Heating Nom. dBA 52 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.15/0.78 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/Gas OD mm 10/15.9 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m - 50 Chargeless m 30 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==