05_ECPEN26-500A_Sky_Air

389 RZAG-NV1_NY1 FAA71B Wall mounted unit For rooms with no false ceilings nor free floor space J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Can easily be installed in both new and refurbishment projects J Unified indoor unit range for R-32 and R-410A J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Maintenance operations can be performed easily from the front of the unit J Flexible to install as the largest casing only weighs 17kg and piping connection can be done at the bottom, left or right of the unit FAA-B + RZAG-NV1 / NY1 FAA-B RZAG-NV1 RZAG-NY1 Efficiency data FAA + RZAG 71B + 71NV1 100B + 100NV1 71B + 71NY1 100B + 100NY1 Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 6.80 (1) 9.50 (1) Heating capacity Nom. kW 7.50 (2) 10.8 (2) 7.50 (2) 10.8 (2) Space cooling Energy efficiency class Capacity Pdesign kW 6.80 9.50 6.80 9.50 SEER 6.58 6.42 6.58 6.42 ηs,c % - Annual energy consumption kWh/a 362 518 362 518 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 4.70 7.80 4.70 7.80 SCOP/A 4.20 4.01 4.20 4.01 ηs,h % - Annual energy consumption kWh/a 1,567 2,723 1,567 2,723 Indoor unit FAA 71B 100B 71B 100B Dimensions Unit HeightxWidthxDepth mm 290x1,050x269 340x1,200x262 290x1,050x269 340x1,200x262 Weight Unit kg 14 18 14 18 Air filter Type - Fan Air flow rate Cooling Low/Medium/High m³/min 12.1/13.4/16.2 18.7/21.1/23 12.1/13.4/16.2 18.7/21.1/23 Heating Low/Medium/High m³/min 12.7/14.2/16.9 18.7/20.9/23 12.7/14.2/16.9 18.7/20.9/23 Sound power level Cooling dBA 61 65 61 65 Heating dBA 61 65 61 65 Sound pressure level Cooling Low/Medium/High dBA 40/42/45 41/45/49 40/42/45 41/45/49 Heating Low/Medium/High dBA 40/42/45 41/45/49 40/42/45 41/45/49 Control systems Wired remote control - Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZAG/RZAG 71NV1 100NV1 71NY1 100NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 81 85 Sound power level Cooling dBA 64 66 64 66 Sound pressure level Cooling Nom. dBA 46 47 46 47 Heating Nom. dBA 48 50 48 50 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type/GWP R-32/675 Charge kg/ tCO2Eq 3.2/2.16 Piping connections Liquid/ Gas OD mm 10/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases Infrastructure cooling Home leave operation Vertical auto swing BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==