05_ECPEN26-500B_Sky_Air

390 RZASG100-140MV(1)/MY(1) FAA71B FAA-B RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FAA + RZASG 71B + 71MV1 100B + 100MV1 100B + 100MY1 Cooling capacity Nom. kW 6.80 (1) 9.5 Heating capacity Nom. kW 7.50 (2) 10.8 Space cooling Energy efficiency class Capacity Pdesign kW 6.80 9.5 SEER 6.41 5.83 ηs,c % - Annual energy consumption kWh/a 371 570 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 4.50 6 SCOP/A 3.90 3.85 ηs,h % - Annual energy consumption kWh/a 1,615 2,182 Indoor unit FAA 71B 100B 100B Dimensions Unit HeightxWidthxDepth mm 290x1,050x269 340x1,200x262 Weight Unit kg 14 18 Air filter Type - Fan Air flow rate Cooling Low/Medium/High m³/min 12.1/13.4/16.2 18.7/21.1/23 Heating Low/Medium/High m³/min 12.7/14.2/16.9 18.7/20.9/23 Sound power level Cooling dBA 61 65 Heating dBA 61 65 Sound pressure level Cooling Low/Medium/High dBA 40/42/45 41/45/49 Heating Low/Medium/High dBA 40/42/45 41/45/49 Control systems Wired remote control - Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZASG/RZASG 71MV1 100MV1 100MY1 Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 Sound power level Cooling dBA 65 70 Sound pressure level Cooling Nom. dBA 46 53 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 2.45/1.65 2.60/1.76 Piping connections Liquid/ Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 16 Contains fluorinated greenhouse gases Wall mounted unit For rooms with no false ceilings nor free floor space J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Can easily be installed in both new and refurbishment projects J Unified indoor unit range for R-32 and R-410A J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Maintenance operations can be performed easily from the front of the unit J Flexible to install as the largest casing only weighs 17kg and piping connection can be done at the bottom, left or right of the unit FAA-B + RZASG-MV(1)/MY(1) Home leave operation Vertical auto swing BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==