392 ARC466A86 RZAG35-60B FTXM-A Wall mounted unit Attractive, wall mounted design with perfect indoor air quality J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Seasonal efficiency values up to A+++ in cooling and heating J Comfort+: perfect comfort with homogeneous temperature throughout the room. The double flaps direct the air towards the ceiling in cooling and along the wall in heating J Practically inaudible: the unit runs so quietly, you will almost forget it is there J Cleaner air thanks to Daikin’s Flash Streamer technology: you can breathe deep with no worries about impure air J 2-area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energyefficient setting. (larger capacity area) J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) J Onecta app: control your indoor from any location with an app, via your local network or internet J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces NEW NEW FTXM-A + RZAG-B FTXM-A RZAG-B Efficiency data FTXM + RZAG 35A + 35B 50A + 50B 60A + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/5.0 1.7/5.0/6.0 1.7/6.0/6.8 Heating capacity Min./Nom./Max. kW 1.40/4.00/5.30 1.50/6.00/6.50 1.60/7.00/7.50 Space cooling Energy efficiency class Capacity Pdesign kW 3.50 5.00 6.00 SEER 7.70 7.41 6.90 Annual energy consumption kWh/a 159 236 304 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.60 4.50 4.60 SCOP/A 4.60 4.35 Annual energy consumption kWh/a 792 1,369 1,480 Indoor unit FTXM 35A 50A 60A Dimensions Unit HeightxWidthxDepth mm 298x804x252 298x997x292 Weight Unit kg 11.5 14.5 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/ Low/Medium/High m³/min 4.6/7.1/9.4/13.2 5.9/7.8/10.4/12.7 8.6/11.2/13.4/15.6 Heating Silent operation/ Low/Medium/High m³/min 5.1/6.9/9.4/11.1 6.9/8.6/11.5/14.5 10.5/11.8/14.6/15.9 Sound power level Cooling dBA 58.0 60.0 Heating dBA 53.0 60.0 59.0 Sound pressure level Cooling Silent operation/Low/ Medium/High dBA 19.0/29.0/37.0/45.0 27.0/33.0/40.0/46.0 30.0/37.0/42.0/46.0 Heating Silent operation/Low/ Medium/High dBA 20.0/28.0/35.0/39.0 31.0/34.0/41.0/46.0 33.0/36.0/41.0/45.0 Control systems Infrared remote control ARC466A86 Wired remote control BRC073A1 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62.0 63.0 64.0 Heating dBA 62.0 63.0 64.0 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 Heating Nom. dBA 48.0 49.0 50.0 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~24 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 1.55/1.05 Piping connections OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Contains fluorinated greenhouse gases Practically inaudible 2 area motion detection sensor Comfort+ mode Onecta app
RkJQdWJsaXNoZXIy MTE0MTkzMg==