05_ECPEN26-500A_Sky_Air

395 AZAS-MV/MY FHA60-71A9 Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Unified indoor unit range for R-32 and R-410A J Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space J Reduced energy consumption thanks to specially developed DC fan motor J 5 different fan speeds available for maximum comfort J Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible FHA-A(9) + ARXM-A / AZAS-MV/MY Home leave operation Vertical auto swing FHA-A(9) ARXM-A AZAS-MV AZAS-MY Efficiency data FHA + ARXM/AZAS 71A9 + ARXM71A 100A + AZAS100MV 125A + AZAS125MV 140A + AZAS140MV 100A + AZAS100MY 125A + AZAS125MY 140A + AZAS140MY Cooling capacity Nom. kW 6.8 9.5 12.1 (1) 13.4 (1) 9.5 12.1 (1) 13.4 (1) Heating capacity Nom. kW 7.5 10.8 (2) 13.5 (2) 15.5 (2) 10.8 (2) 13.5 (2) 15.5 (2) Space cooling Energy efficiency class - - Capacity Pdesign kW 6.8 9.5 12.1 13.4 9.5 12.1 13.4 SEER 5.87 5.6 ηs,c % - - 221 - 221 Annual energy consumption kWh/a 406 594 1,297 1,436 594 1,297 1,436 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.5 6 7.8 6 7.8 SCOP/A 3.8 3.87 3.75 3.81 3.87 3.75 3.81 ηs,h % - - 147 149 - 147 149 Annual energy consumption kWh/a 1,659 2,171 2,240 2,866 2,171 2,240 2,866 Indoor unit FHA 71A9 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 235x1,270x690 235x1,590x690 Weight Unit kg 34 41 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Heating Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Sound power level Cooling dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Heating dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Sound pressure level Cooling Low/Medium/High dBA 34.0/36.0/38.0 34.0/38.0/42.0 37.0/41.0/44.0 38.0/42.0/46.0 34.0/38.0/42.0 37.0/41.0/44.0 38.0/42.0/46.0 Heating Medium/Nom./High dBA 34.0/36.0/38.0 34.0/38.0/42.0 37.0/41.0/44.0 38.0/42.0/46.0 34.0/38.0/42.0 37.0/41.0/44.0 38.0/42.0/46.0 Control systems Infrared remote control BRC7GA53-9/BRC7GA56 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1D528/BRC1H51(9)W/S/K7/BRC1H52W/S/K/BRC1H81W7/BRC1H81S7/BRC1E53A/B/C7/BRC1H82W/S/K Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP20 Outdoor unit ARXM/AZAS ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - 70 71(3) 73(3) 70 71(3) 73(3) Sound pressure level Cooling Nom. dBA 52 53 54 53 54 Heating Nom. dBA 52 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.15/0.78 2.6/1.76 2.9/1.96 2.6/1.76 2.9/1.96 Piping connections Liquid/ Gas OD mm 10/15.9 9.52/15.9 Piping length OU - IU Max. m 30 30 System Equivalent m - 50 Chargeless m - 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==