05_ECPEN26-500A_Sky_Air

397 RZAG-NV1_NY1 FUA-A FUA-A RZAG-NV1 RZAG-NY1 Efficiency data FUA + RZAG 71A + 71NV1 100A + 100NV1 125A + 125NV1 71A + 71NY1 100A + 100NY1 125A + 125NY1 Cooling capacity Nom. kW 6.80 9.50 12.1 6.80 9.50 12.1 Heating capacity Nom. kW 7.50 10.8 13.5 7.50 10.8 13.5 Space cooling Energy efficiency class - - Capacity Pdesign kW 6.80 9.50 12.1 6.80 9.50 12.1 SEER 7.02 6.42 6.39 7.02 6.42 6.39 ηs,c % - 253 - 253 Annual energy consumption kWh/a 339 518 1,136 339 518 1,136 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.20 4.50 4.26 4.20 4.50 4.26 ηs,h % - 167 - 167 Annual energy consumption kWh/a 1,567 2,427 3,129 1,567 2,427 3,129 Indoor unit FUA 71A 100A 125A 71A 100A 125A Dimensions Unit HeightxWidthxDepth mm 198x950x950 Weight Unit kg 25.0 26.0 25.0 26.0 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 Heating Low/Medium/High m³/min 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 Sound power level Cooling dBA 59 64 65 59 64 65 Sound pressure level Cooling Low/High dBA 35/41 39/46 40/47 35/41 39/46 40/47 Heating Low/High dBA 35/41 39/46 40/47 35/41 39/46 40/47 Control systems Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W/S/K / BRC1E53A/B/C / BRC1D52 Piping connections Drain VP25 (OD Ø32.0) Outdoor unit RZAG 71NV1 100NV1 125NV1 71NY1 100NY1 125NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 95 81 85 94 Sound power level Cooling dBA 64 66 69 64 66 69 Heating dBA - 68 - 68 Sound pressure level Cooling Nom. dBA 46 47 49 46 47 49 Heating Nom. dBA 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Level difference IU - OU Max. m 30 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space J Combining with Sky Air Advance-series ensures good value for money for all types of commercial applications J Even rooms with ceilings up to 3.5m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Unified indoor unit range for R-32 and R-410A J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J 5 different discharge angles between 0 and 60° can be programmed via the remote control 0° to 60° J Stylish modern casing finished in pure white (RAL9010) and iron grey (RAL7011) blends easily with any interior J Optimum comfort guaranteed with automatic air flow adjustment to the required load FUA-A + RZAG-NV1 / NY1 J Standard drain pump with 720mm lift increases flexibility and installation speed Home leave operation Vertical auto swing Draught prevention Individual flap control BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==