05_ECPEN26-500B_Sky_Air

398 RZASG100-140MV(1)/MY(1) FUA-A FUA-A RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FUA + RZASG 71A + 71MV1 100A + 100MV(1) 125A + 125MV(1) 100A + 100MY(1) 125A + 125MY(1) Cooling capacity Nom. kW 6.80 9.50 12.1 9.50 12.1 Heating capacity Nom. kW 7.50 10.8 13.5 10.8 13.5 Space cooling Energy efficiency class - - Capacity Pdesign kW 6.80 9.50 12.1 9.50 12.1 SEER 6.16 5.83 5.49 5.83 5.49 ηs,c % - - 217 - 217 Annual energy consumption kWh/a 386 570 1,322 570 1,322 Space heating (Average climate) Energy efficiency class - - Capacity Pdesign kW 4.50 6.00 SCOP/A 3.90 4.01 3.84 4.01 3.84 ηs,h % - - 151 - 151 Annual energy consumption kWh/a 1,615 2,095 2,188 2,095 2,188 Indoor unit FUA 71A 100A 125A 100A 125A Dimensions Unit HeightxWidthxDepth mm 198x950x950 Weight Unit kg 25.0 26.0 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 20.0/25.5/31.0 20.5/26.5/32.5 Heating Low/Medium/High m³/min 16.0/19.5/23.0 20.0/25.5/31.0 20.5/26.5/32.5 20.0/25.5/31.0 20.5/26.5/32.5 Sound power level Cooling dBA 59 64 65 64 65 Sound pressure level Cooling Low/High dBA 35/41 39/46 40/47 39/46 40/47 Heating Low/High dBA 35/41 39/46 40/47 39/46 40/47 Control systems Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W/S/K; BRC1E53A; BRC1E53B; BRC1E53C; BRC1D52 Piping connections Drain VP25 (OD Ø32.0) Outdoor unit RZASG 71MV1 100MV(1) 125MV(1) 100MY(1) 125MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MV1/MY1)/72 (MV/MY) Sound power level Cooling dBA 65 69 71 69 71 Heating dBA - - Sound pressure level Cooling Nom. dBA 46 53 54 53 54 Heating Nom. dBA 47 57 58 57 58 Operation range Cooling Ambient Min.~Max. °CDB -15~46 -15~46 -15~46 -15~46 -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 -15~15.5 -15~15.5 -15~15.5 -15~15.5 Refrigerant Type/GWP R-32/675 R-32/675 R-32/675 R-32/675 R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 Piping connections Liquid/ Gas OD mm 9.52/15.9 9.52/15.9 Piping length OU - IU Max. m 50 50 System Equivalent m 70 70 Chargeless m 30 30 Level difference IU - OU Max. m 30.0 30.0 Additional refrigerant charge kg/m See installation manual See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 16 Contains fluorinated greenhouse gases 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Even rooms with ceilings up to 3.5m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J 5 different discharge angles between 0 and 60° can be programmed via the remote control J Stylish modern casing finished in pure white (RAL9010) and iron grey (RAL7011) blends easily with any interior J Optimum comfort guaranteed with automatic air flow adjustment to the required load J Standard drain pump with 720mm lift increases flexibility and installation speed FUA-A + RZASG-MV(1)/MY(1) Home leave operation Vertical auto swing Draught prevention Individual flap control BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==