05_ECPEN26-500B_Sky_Air

402 RZAG35-60B FNA-A9 Concealed floor standing unit Designed to be concealed in walls J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Discretely concealed in the wall: only the suction and discharge grilles are visible J Requires very little installation space as the depth is only 200mm J Its low height (620 mm) enables the unit to fit perfectly beneath a window J High ESP allows flexible installation FNA-A9 + RZAG-B FNA-A9 RZAG-B Efficiency data FNA + RZAG 35A9 + 35B 50A9 + 50B 60A9 + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 Heating capacity Min./Nom./Max. kW 1.40/4.00/5.00 1.70/5.00/6.00 1.70/7.00/7.50 Space cooling Energy efficiency class Capacity Pdesign kW 3.50 5.00 6.00 SEER 5.90 5.70 Annual energy consumption kWh/a 208 297 368 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.50 4.30 4.50 SCOP/A 3.90 Annual energy consumption kWh/a 1,255 1,542 1,616 Indoor unit FNA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 620/720x790x200 620/720x1,190x200 Weight Unit kg 23.0 30.0 Air filter Type Resin net Fan Air flow rate Cooling Low/High m³/min 7.3/8.7 13.5/16.0 Heating Low/High m³/min 7.3/8.7 13.5/16.0 External static pressure Nom./High Pa 30/48 40/49 Sound power level Cooling dBA 53.0 56.0 Sound pressure level Cooling Low/Medium/High dBA 28.0/31.0/33.0 30.0/33.0/36.0 Heating Low/Nom./High dBA 28.0/31.0/33.0 30.0/33.0/36.0 Control systems Infrared remote control BRC4C65 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62.0 63.0 64.0 Heating dBA 62.0 63.0 64.0 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 Heating Nom. dBA 48.0 49.0 50.0 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~24 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 1.55/1.05 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Contains fluorinated greenhouse gases Home leave operation BRC1KPD51W BRP069C82

RkJQdWJsaXNoZXIy MTE0MTkzMg==