05_ECPEN25-500_Sky_Air

406 We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. Fan only The unit can be used as fan, blowing air without heating or cooling. Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or time-consuming maintenance. Presence & floor sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired. Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. Auto cooling-heating changeover Automatically selects cooling or heating mode to achieve the set temperature. Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygienic indoor environment Air filter Removes airborne dust particles to ensure a steady supply of clean air. Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. Air flow Ceiling soiling prevention Prevents air from blowing out too long in horizontal position, to prevent ceiling stains. Vertical auto swing Possibility to select automatic vertical moving of the air discharge louvre, for uniform air flow and temperature distribution. Fan speed steps Allows to select up to the given number of fan speed. Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. Remote control & timer Onecta app Control your indoor climate from any location via smartphone or tablet. Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. Infrared remote control Starts, stops and regulates the air conditioner from a distance. Wired remote control Starts, stops and regulates the air conditioner. Centralised control Starts, stops and regulates several air conditioners from one central point. Multi zoning Allows up to 6 individual climate zones with one indoor unit Other functions Infrastructure cooling Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment. Auto-restart The unit restarts automatically at the original settings after power failure. Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. Drain pump kit Facilitates condensation draining from the indoor unit. Twin/triple/double twin application 2, 3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control. Multi model application Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode. VRV for residential application Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode. Benefit overview Indoor units

RkJQdWJsaXNoZXIy MTE0MTkzMg==