410 Increases air discharge temperature and eliminates cold drafts! Increased customer comfort and reduced energy consumption! J The system automatically increases its evaporating temperature (Te) when the gap between the actual indoor temperature (Tin) and the setpoint (Tset) is becoming smaller, increasing comfort and providing more stable operation Case study: JBC, Vilvoorde More energy efficient: up to 20% lower energy consumption Average energy consumption over 5 months of operation Improved comfort: higher discharge temperatures J More stable and continuous operation J Average discharge temperature increased with 3~4°C Two pair systems are installed in the same zone allowing comparison Min. Te1 Min. Te2 Ta Quick cooling (selected on remote control) Outdoor t° trigger values 20° 31° Linear Te limit Depending on the gap between indoor t° and set point the Te will be increased or decreased The ultimate customer experience Apr May Jun Jul Aug With VRT No VRT Td t With VRT No VRT Variable Refrigerant Temperature With VRT No VRT
RkJQdWJsaXNoZXIy MTE0MTkzMg==