411 Specifications BAEF125AWB Power Supply 1P, 220-240V, 50/60 Hz Dimensions HxWxD mm 100x840x840 Weight kg 12 Compatible decoration panels BYCQ140E/BYCQ140EW * (UV-streamer kit cannot be used with other filters, chambers, fresh air intake kits or air discharge outlet sealing member kit) Filter efficiency ePM1 60% @ISO16890 (F7) Replacement interval Pleated filter (BAF55A125): every year Flash streamer device: every 7 years UV-C LED: every 7 years * For compatibility with older panels, consult your local sales representative Indicator light Indicates operation, malfunction or replacement status UVC LED light with high output wavelength of 265nm which is the most effective for surface cleaning and inactivation of bacteria and viruses. Streamer technology for deep sanitising of the filter and powerful decomposition of viruses and bacteria trapped inside the filter. 2 Effective cleaning and decomposition of pollutants Our unique combined UV-C light and Streamer technology ensures both surface and in-depth sanitising of the filter to ensure hygienic air. Daikin’s unique Catch & Clean approach includes an ePM1 50% filter, UV-C light and Streamer technology 1 Effective capturing of air borne pollutants J Highly efficient capturing particulate matter and pollutants thanks to the ISO ePM1 60% (F7) filter J Anti bacterial and viral coating download the leaflet here
RkJQdWJsaXNoZXIy MTE0MTkzMg==